Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 02898343 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor | N/A 1180 rpm | N/A Steel | N/A 284T | N/A 6 |
| 02898377 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor | N/A 1775 rpm | N/A Steel | N/A 256T | N/A 4 |
| 03749114 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor | N/A 1770 rpm | N/A Steel | N/A 56C | N/A 4 |
| 03828767 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor | N/A 1760 rpm | N/A Aluminum | N/A 56C | N/A 4 |
| 03845141 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor | N/A 1770 rpm | N/A Aluminum | N/A 182TC | N/A 4 |
| 04030786 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor | N/A 1770 rpm | N/A Aluminum | N/A 184TC | N/A 4 |
| 04385221 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor | N/A 1770 rpm | N/A Aluminum | N/A 56C | N/A 4 |
| 04385760 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor | N/A 1775 rpm | N/A Aluminum | N/A 213TC | N/A 4 |
| 04385761 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor | N/A 1775 rpm | N/A Aluminum | N/A 213TC | N/A 4 |
| 04385762 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor | N/A 1175 rpm | N/A Aluminum | N/A 215TC | N/A 6 |
| 04385828 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor | N/A 1770 rpm | N/A Aluminum | N/A 182TC | N/A 4 |
| 04385830 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor | N/A 1770 rpm | N/A Aluminum | N/A 184TC | N/A 4 |
| 02899290 | N/A Nidec 1 Horsepower (hp) Power Inverter Duty Motor | N/A 1750 rpm | N/A Aluminum Steel | N/A 143TC | N/A 4 |
| 02898230 | N/A Nidec 100 Horsepower (hp) Power Inverter Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 404T | N/A 4 |