COMPANY HEADER
Print Back
Nidec Inverter Duty Motors
Unit of Measure
1 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

02898343 N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor N/A 1180 rpm N/A Steel N/A 284T N/A 6
02898377 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor N/A 1775 rpm N/A Steel N/A 256T N/A 4
03749114 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor N/A 1770 rpm N/A Steel N/A 56C N/A 4
03828767 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor N/A 1760 rpm N/A Aluminum N/A 56C N/A 4
03845141 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 182TC N/A 4
04030786 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 184TC N/A 4
04385221 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 56C N/A 4
04385760 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor N/A 1775 rpm N/A Aluminum N/A 213TC N/A 4
04385761 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor N/A 1775 rpm N/A Aluminum N/A 213TC N/A 4
04385762 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor N/A 1175 rpm N/A Aluminum N/A 215TC N/A 6
04385828 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 182TC N/A 4
04385830 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 184TC N/A 4
02899290 N/A Nidec 1 Horsepower (hp) Power Inverter Duty Motor N/A 1750 rpm N/A Aluminum Steel N/A 143TC N/A 4
02898230 N/A Nidec 100 Horsepower (hp) Power Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 404T N/A 4
Unit of Measure
1