Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 02109863 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1760 rpm | N/A Cast Iron | N/A 184TC | N/A 4 |
| 02898745 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1780 rpm | N/A Cast Iron | N/A 405T | N/A 4 |
| 02898746 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1190 rpm | N/A Cast Iron | N/A 444T | N/A 6 |
| 02898751 | N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 3515 rpm | N/A Cast Iron | N/A 215T | N/A 2 |
| 02898752 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1760 rpm | N/A Cast Iron | N/A 215T | N/A 4 |
| 02898757 | N/A Nidec 3575 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 3575 rpm | N/A Cast Iron | N/A 444TS | N/A 2 |
| 02898758 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 444T | N/A 4 |
| 02898759 | N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1185 rpm | N/A Cast Iron | N/A 445T | N/A 6 |
| 02898763 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 445T | N/A 4 |
| 02898768 | N/A Nidec 3545 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 3545 rpm | N/A Cast Iron | N/A 254T | N/A 2 |
| 02898769 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1775 rpm | N/A Cast Iron | N/A 254T | N/A 4 |
| 02898770 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1180 rpm | N/A Cast Iron | N/A 284T | N/A 6 |
| 02898777 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 447T | N/A 4 |
| 02898782 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1770 rpm | N/A Cast Iron | N/A 256T | N/A 4 |
| 02898783 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1180 rpm | N/A Cast Iron | N/A 286T | N/A 6 |
| 02898789 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1775 rpm | N/A Cast Iron | N/A 284T | N/A 4 |
| 02898790 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1190 rpm | N/A Cast Iron | N/A 324T | N/A 6 |
| 02898795 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1175 rpm | N/A Cast Iron | N/A 184TC | N/A 6 |
| 02898798 | N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 3560 rpm | N/A Cast Iron | N/A 286TS | N/A 2 |
| 02898799 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1775 rpm | N/A Cast Iron | N/A 286T | N/A 4 |
| 02898800 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1190 rpm | N/A Cast Iron | N/A 326T | N/A 6 |
| 02898807 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1175 rpm | N/A Cast Iron | N/A 182TC | N/A 6 |
| 02898811 | N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 3540 rpm | N/A Cast Iron | N/A 182T | N/A 2 |
| 02898812 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 1760 rpm | N/A Cast Iron | N/A 182TC | N/A 4 |
| 02898816 | N/A Nidec 3555 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor | N/A 3555 rpm | N/A Cast Iron | N/A 324TS | N/A 2 |