Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376430 | N/A B-Loc 3.4375 Inch (in) Inside Diameter Keyless Bushing | N/A 7.2830 in | N/A 3.4375 in | N/A 74 ft·lb | N/A M12 x 80 |
| 02376387 | N/A B-Loc 3.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 7.7560 in | N/A 3.9375 in | N/A 74 ft·lb | N/A M12 x 90 |
| 02376280 | N/A B-Loc 1.4190 Inch (in) Inside Diameter Keyless Bushing | N/A 3.3500 in | N/A 1.4190 in | N/A 22 ft·lb | N/A M8 x 30 |
| 02376281 | N/A B-Loc 1.6120 Inch (in) Inside Diameter Keyless Bushing | N/A 3.7400 in | N/A 1.6120 in | N/A 22 ft·lb | N/A M8 x 35 |
| 02376282 | N/A B-Loc 1.7730 Inch (in) Inside Diameter Keyless Bushing | N/A 4.1300 in | N/A 1.7730 in | N/A 22 ft·lb | N/A M8 x 35 |
| 02376291 | N/A B-Loc 3.0630 Inch (in) Inside Diameter Keyless Bushing | N/A 6.6900 in | N/A 3.0630 in | N/A 22 ft·lb | N/A M8 x 30 |
| 02376295 | N/A B-Loc 3.5470 Inch (in) Inside Diameter Keyless Bushing | N/A 7.2800 in | N/A 3.5470 in | N/A 44 ft·lb | N/A M10 x 45 |
| 02376298 | N/A B-Loc Keyless Bushing | N/A | N/A | N/A 44 ft·lb | N/A M10 x 40 |
| 02376299 | N/A B-Loc 4.0310 Inch (in) Inside Diameter Keyless Bushing | N/A 8.4700 in | N/A 4.0310 in | N/A 74 ft·lb | N/A M12 x 50 |
| 02376302 | N/A B-Loc 5.0000 Inch (in) Inside Diameter Keyless Bushing | N/A | N/A 5.0000 in | N/A 44 ft·lb | N/A M10 x 40 |
| 02376305 | N/A B-Loc 5.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 9.6500 in | N/A 5.5000 in | N/A 44 ft·lb | N/A M10 x 40 |
| 02376306 | N/A B-Loc 4.9980 Inch (in) Inside Diameter Keyless Bushing | N/A 10.3600 in | N/A 4.9980 in | N/A 74 ft·lb | N/A M12 x 60 |
| 02376307 | N/A B-Loc 5.3200 Inch (in) Inside Diameter Keyless Bushing | N/A 11.4200 in | N/A 5.3200 in | N/A 185 ft·lb | N/A M16 x 55 |
| 02376308 | N/A B-Loc 5.7500 Inch (in) Inside Diameter Keyless Bushing | N/A 10.2400 in | N/A 5.7500 in | N/A 75 ft·lb | N/A M12 x 50 |
| 02376309 | N/A B-Loc 5.3200 Inch (in) Inside Diameter Keyless Bushing | N/A 11.4200 in | N/A 5.3200 in | N/A 185 ft·lb | N/A M16 x 70 |
| 02376310 | N/A B-Loc 6.1250 Inch (in) Inside Diameter Keyless Bushing | N/A 10.8300 in | N/A 6.1250 in | N/A 74 ft·lb | N/A M12 x 50 |
| 02376312 | N/A B-Loc 6.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 11.6200 in | N/A 6.5000 in | N/A 74 ft·lb | N/A M12 x 50 |
| 02376314 | N/A B-Loc 6.2880 Inch (in) Inside Diameter Keyless Bushing | N/A 13.7800 in | N/A 6.2880 in | N/A 185 ft·lb | N/A M16 x 65 |
| 02376316 | N/A B-Loc 6.2880 Inch (in) Inside Diameter Keyless Bushing | N/A 13.7800 in | N/A 6.2880 in | N/A 185 ft·lb | N/A M16 x 80 |
| 02376319 | N/A B-Loc 6.4490 Inch (in) Inside Diameter Keyless Bushing | N/A 13.7800 in | N/A 6.4490 in | N/A 185 ft·lb | N/A M16 x 80 |
| 02376321 | N/A B-Loc 7.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 13.5900 in | N/A 7.8750 in | N/A 185 ft·lb | N/A M16 x 70 |
| 02376322 | N/A B-Loc 7.0940 Inch (in) Inside Diameter Keyless Bushing | N/A 14.5700 in | N/A 7.0940 in | N/A 185 ft·lb | N/A M16 x 90 |
| 02376324 | N/A B-Loc 8.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 14.5700 in | N/A 8.5000 in | N/A 185 ft·lb | N/A M16 x 70 |
| 02376328 | N/A B-Loc 8.3830 Inch (in) Inside Diameter Keyless Bushing | N/A 16.9300 in | N/A 8.3830 in | N/A 362 ft·lb | N/A M20 x 110 |
| 02376329 | N/A B-Loc 9.0280 Inch (in) Inside Diameter Keyless Bushing | N/A 18.1100 in | N/A 9.0280 in | N/A 362 ft·lb | N/A M20 x 100 |