Item # |
Item Name |
Bore Diameter |
Series |
Torque Capacity |
---|---|---|---|---|
07159415 | N/A Tsubaki (UST) 231.6 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 3/4 in | N/A MGUS | N/A 231.6 ft·lb |
07159550 | N/A Tsubaki (UST) 398 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 3/4 in | N/A MGUS | N/A 398 ft·lb |
08416263 | N/A Tsubaki (UST) 1195 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 1.0000 in | N/A MGUS | N/A 1195 ft·lb |
08416212 | N/A Tsubaki (UST) 1195 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 1-1/4 in | N/A MGUS | N/A 1195 ft·lb |
07159482 | N/A Tsubaki (UST) 2316 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 1-1/2 in | N/A MGUS | N/A 2316 ft·lb |
07159479 | N/A Tsubaki (UST) 2316 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 1-3/4 in | N/A MGUS | N/A 2316 ft·lb |
07159524 | N/A Tsubaki (UST) 2316 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 50 mm | N/A MGUS | N/A 2316 ft·lb |
07159547 | N/A Tsubaki (UST) 4337 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 2-1/4 in | N/A MGUS | N/A 4337 ft·lb |
07159546 | N/A Tsubaki (UST) 4337 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 2-7/16 in | N/A MGUS | N/A 4337 ft·lb |
07159545 | N/A Tsubaki (UST) 4337 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 2-1/2 in | N/A MGUS | N/A 4337 ft·lb |
08416653 | N/A Tsubaki (UST) 4337 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 2-3/4 in | N/A MGUS | N/A 4337 ft·lb |
07159467 | N/A Tsubaki (UST) 7006.8 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 3.0000 in | N/A MGUS | N/A 7006.8 ft·lb |
07159459 | N/A Tsubaki (UST) 12981.1 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 4.0000 in | N/A MGUS | N/A 12981.1 ft·lb |
07159420 | N/A Tsubaki (UST) 231.6 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 3/4 in | N/A MIUS | N/A 231.6 ft·lb |
07159419 | N/A Tsubaki (UST) 397.5 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 7/8 in | N/A MIUS | N/A 397.5 ft·lb |
07159540 | N/A Tsubaki (UST) 1195 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 1.0000 in | N/A MIUS | N/A 1195 ft·lb |
07159538 | N/A Tsubaki (UST) 1195 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 1-1/4 in | N/A MIUS | N/A 1195 ft·lb |
07159473 | N/A Tsubaki (UST) 2316 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 1-3/4 in | N/A MIUS | N/A 2316 ft·lb |
07159418 | N/A Tsubaki (UST) 2316 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 2.0000 in | N/A MIUS | N/A 2316 ft·lb |
07159513 | N/A Tsubaki (UST) 2316 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 50 mm | N/A MIUS | N/A 2316 ft·lb |
07159535 | N/A Tsubaki (UST) 4337 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 2-1/4 in | N/A MIUS | N/A 4337 ft·lb |
07159534 | N/A Tsubaki (UST) 4337 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 2-1/2 in | N/A MIUS | N/A 4337 ft·lb |
06164543 | N/A Tsubaki (UST) 542 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 25 mm | N/A MZ30 | N/A 542 ft·lb |
06164544 | N/A Tsubaki (UST) 542 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 30 mm | N/A MZ30 | N/A 542 ft·lb |
06164552 | N/A Tsubaki (UST) 1556 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 2.0000 in | N/A MZ60 | N/A 1556 ft·lb |