Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
05052435 | N/A Dormer Tools 9/32 Inch (in) Size Screw Machine Length Drill Bit | N/A 0589861 | N/A 9/32 in | N/A 70 mm | N/A 9/32 in |
05052433 | N/A Dormer Tools 7/32 Inch (in) Size Screw Machine Length Drill Bit | N/A 0589649 | N/A 7/32 in | N/A 61 mm | N/A 7/32 in |