COMPANY HEADER
Print Back
Dormer Logo
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

04815978 N/A Dormer Tools 4-5/8 in. Overall Length Taper Drill Bit N/A 059437 N/A 2-1/2 in N/A 4-5/8 in N/A 0.104 in
03965895 N/A Dormer Tools 5-1/8 in. Overall Length Taper Drill Bit N/A 059432 N/A 2-3/4 in N/A 5-1/8 in N/A 0.116 in
Unit of Measure
1