COMPANY HEADER
Print Back
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit (01689695)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

01685811 N/A Precision Twist Drill® 3-15/16 Inch (in) Flute Length, 5-3/8 Inch (in) Overall Length, and 27/64 Inch (in) Size Jobber Length Drill Bit N/A 010627 N/A 3-15/16 in N/A 5-3/8 in N/A 27/64 in
01685809 N/A Precision Twist Drill® 3-3/4 Inch (in) Flute Length, 5-1/8 Inch (in) Overall Length, and 25/64 Inch (in) Size Jobber Length Drill Bit N/A 010625 N/A 3-3/4 in N/A 5-1/8 in N/A 25/64 in
01685807 N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and 23/64 Inch (in) Size Jobber Length Drill Bit N/A 010623 N/A 3-1/2 in N/A 4-7/8 in N/A 23/64 in
01685805 N/A Precision Twist Drill® 3-5/16 Inch (in) Flute Length, 4-5/8 Inch (in) Overall Length, and 21/64 Inch (in) Size Jobber Length Drill Bit N/A 010621 N/A 3-5/16 in N/A 4-5/8 in N/A 21/64 in
01685792 N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and 1/8 Inch (in) Size Jobber Length Drill Bit N/A 010608 N/A 1-5/8 in N/A 2-3/4 in N/A 1/8 in
01685801 N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and 17/64 Inch (in) Size Jobber Length Drill Bit N/A 010617 N/A 2-7/8 in N/A 4-1/8 in N/A 17/64 in
01685785 N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 3/4 Inch (in) Overall Length, and 1/64 Inch (in) Size Jobber Length Drill Bit N/A 010601 N/A 3/16 in N/A 3/4 in N/A 1/64 in
01685800 N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and 1/4 Inch (in) Size Jobber Length Drill Bit N/A 010616 N/A 2-3/4 in N/A 4 in N/A 1/4 in
01685797 N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and 13/64 Inch (in) Size Jobber Length Drill Bit N/A 010613 N/A 2-7/16 in N/A 3-5/8 in N/A 13/64 in
01685810 N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and 13/32 Inch (in) Size Jobber Length Drill Bit N/A 010626 N/A 3-7/8 in N/A 5-1/4 in N/A 13/32 in
01685786 N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and 1/32 Inch (in) Size Jobber Length Drill Bit N/A 010602 N/A 1/2 in N/A 1-3/8 in N/A 1/32 in
01685816 N/A Precision Twist Drill® 4-1/2 Inch (in) Flute Length, 6 Inch (in) Overall Length, and 1/2 Inch (in) Size Jobber Length Drill Bit N/A 010632 N/A 4-1/2 in N/A 6 in N/A 1/2 in
01685795 N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and 11/64 Inch (in) Size Jobber Length Drill Bit N/A 010611 N/A 2-1/8 in N/A 3-1/4 in N/A 11/64 in
01685788 N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and 1/16 Inch (in) Size Jobber Length Drill Bit N/A 010604 N/A 7/8 in N/A 1-7/8 in N/A 1/16 in
01685759 N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and 7/64 Inch (in) Size Jobber Length Drill Bit N/A 010507 N/A 1-1/2 in N/A 2-5/8 in N/A 7/64 in
01685762 N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and 5/32 Inch (in) Size Jobber Length Drill Bit N/A 010510 N/A 2 in N/A 3-1/8 in N/A 5/32 in
01685760 N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and 1/8 Inch (in) Size Jobber Length Drill Bit N/A 010508 N/A 1-5/8 in N/A 2-3/4 in N/A 1/8 in
01685765 N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and 13/64 Inch (in) Size Jobber Length Drill Bit N/A 010513 N/A 2-7/16 in N/A 3-5/8 in N/A 13/64 in
01685686 N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and 9/64 Inch (in) Size Jobber Length Drill Bit N/A 010309 N/A 1-3/4 in N/A 2-7/8 in N/A 9/64 in
01685695 N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and 9/32 Inch (in) Size Jobber Length Drill Bit N/A 010318 N/A 2-15/16 in N/A 4-1/4 in N/A 9/32 in
01685713 N/A Precision Twist Drill® 4-13/16 Inch (in) Flute Length, 6-5/8 Inch (in) Overall Length, and 9/16 Inch (in) Size Jobber Length Drill Bit N/A 010336 N/A 4-13/16 in N/A 6-5/8 in N/A 9/16 in
01685684 N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and 7/64 Inch (in) Size Jobber Length Drill Bit N/A 010307 N/A 1-1/2 in N/A 2-5/8 in N/A 7/64 in
01685691 N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and 7/32 Inch (in) Size Jobber Length Drill Bit N/A 010314 N/A 2-1/2 in N/A 3-3/4 in N/A 7/32 in
01685705 N/A Precision Twist Drill® 4-1/16 Inch (in) Flute Length, 5-1/2 Inch (in) Overall Length, and 7/16 Inch (in) Size Jobber Length Drill Bit N/A 010328 N/A 4-1/16 in N/A 5-1/2 in N/A 7/16 in
01685717 N/A Precision Twist Drill® 5-3/16 Inch (in) Flute Length, 7-1/8 Inch (in) Overall Length, and 5/8 Inch (in) Size Jobber Length Drill Bit N/A 010340 N/A 5-3/16 in N/A 7-1/8 in N/A 5/8 in
Unit of Measure
« 11 12 13 14 15 »