COMPANY HEADER
Print Back
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit (01689695)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

01685580 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and 5/64 Inch (in) Size Jobber Length Drill Bit N/A 010005 N/A 1 in N/A 2 in N/A 5/64 in
01685585 N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and 5/32 Inch (in) Size Jobber Length Drill Bit N/A 010010 N/A 2 in N/A 3-1/8 in N/A 5/32 in
01685595 N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and 5/16 Inch (in) Size Jobber Length Drill Bit N/A 010020 N/A 3-3/16 in N/A 4-1/2 in N/A 5/16 in
01685618 N/A Precision Twist Drill® 5-5/8 Inch (in) Flute Length, 7-5/8 Inch (in) Overall Length, and 43/64 Inch (in) Size Jobber Length Drill Bit N/A 010043 N/A 5-5/8 in N/A 7-5/8 in N/A 43/64 in
01685616 N/A Precision Twist Drill® 5-3/16 Inch (in) Flute Length, 7-1/8 Inch (in) Overall Length, and 41/64 Inch (in) Size Jobber Length Drill Bit N/A 010041 N/A 5-3/16 in N/A 7-1/8 in N/A 41/64 in
01685614 N/A Precision Twist Drill® 5-3/16 Inch (in) Flute Length, 7-1/8 Inch (in) Overall Length, and 39/64 Inch (in) Size Jobber Length Drill Bit N/A 010039 N/A 5-3/16 in N/A 7-1/8 in N/A 39/64 in
01685599 N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and 3/8 Inch (in) Size Jobber Length Drill Bit N/A 010024 N/A 3-5/8 in N/A 5 in N/A 3/8 in
01685612 N/A Precision Twist Drill® 4-13/16 Inch (in) Flute Length, 6-5/8 Inch (in) Overall Length, and 37/64 Inch (in) Size Jobber Length Drill Bit N/A 010037 N/A 4-13/16 in N/A 6-5/8 in N/A 37/64 in
01685578 N/A Precision Twist Drill® 3/4 Inch (in) Flute Length, 1-3/4 Inch (in) Overall Length, and 3/64 Inch (in) Size Jobber Length Drill Bit N/A 010003 N/A 3/4 in N/A 1-3/4 in N/A 3/64 in
01685610 N/A Precision Twist Drill® 4-13/16 Inch (in) Flute Length, 6-5/8 Inch (in) Overall Length, and 35/64 Inch (in) Size Jobber Length Drill Bit N/A 010035 N/A 4-13/16 in N/A 6-5/8 in N/A 35/64 in
01685608 N/A Precision Twist Drill® 4-13/16 Inch (in) Flute Length, 6-5/8 Inch (in) Overall Length, and 33/64 Inch (in) Size Jobber Length Drill Bit N/A 010033 N/A 4-13/16 in N/A 6-5/8 in N/A 33/64 in
01685581 N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and 3/32 Inch (in) Size Jobber Length Drill Bit N/A 010006 N/A 1-1/4 in N/A 2-1/4 in N/A 3/32 in
01685606 N/A Precision Twist Drill® 4-3/8 Inch (in) Flute Length, 5-7/8 Inch (in) Overall Length, and 31/64 Inch (in) Size Jobber Length Drill Bit N/A 010031 N/A 4-3/8 in N/A 5-7/8 in N/A 31/64 in
01685587 N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and 3/16 Inch (in) Size Jobber Length Drill Bit N/A 010012 N/A 2-5/16 in N/A 3-1/2 in N/A 3/16 in
01685604 N/A Precision Twist Drill® 4-3/16 Inch (in) Flute Length, 5-5/8 Inch (in) Overall Length, and 29/64 Inch (in) Size Jobber Length Drill Bit N/A 010029 N/A 4-3/16 in N/A 5-5/8 in N/A 29/64 in
01685602 N/A Precision Twist Drill® 3-15/16 Inch (in) Flute Length, 5-3/8 Inch (in) Overall Length, and 27/64 Inch (in) Size Jobber Length Drill Bit N/A 010027 N/A 3-15/16 in N/A 5-3/8 in N/A 27/64 in
01685600 N/A Precision Twist Drill® 3-3/4 Inch (in) Flute Length, 5-1/8 Inch (in) Overall Length, and 25/64 Inch (in) Size Jobber Length Drill Bit N/A 010025 N/A 3-3/4 in N/A 5-1/8 in N/A 25/64 in
01685598 N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and 23/64 Inch (in) Size Jobber Length Drill Bit N/A 010023 N/A 3-1/2 in N/A 4-7/8 in N/A 23/64 in
01685596 N/A Precision Twist Drill® 3-5/16 Inch (in) Flute Length, 4-5/8 Inch (in) Overall Length, and 21/64 Inch (in) Size Jobber Length Drill Bit N/A 010021 N/A 3-5/16 in N/A 4-5/8 in N/A 21/64 in
01685617 N/A Precision Twist Drill® 5-3/16 Inch (in) Flute Length, 7-1/8 Inch (in) Overall Length, and 21/32 Inch (in) Size Jobber Length Drill Bit N/A 010042 N/A 5-3/16 in N/A 7-1/8 in N/A 21/32 in
01685594 N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and 19/64 Inch (in) Size Jobber Length Drill Bit N/A 010019 N/A 3-1/16 in N/A 4-3/8 in N/A 19/64 in
01685583 N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and 1/8 Inch (in) Size Jobber Length Drill Bit N/A 010008 N/A 1-5/8 in N/A 2-3/4 in N/A 1/8 in
01685592 N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and 17/64 Inch (in) Size Jobber Length Drill Bit N/A 010017 N/A 2-7/8 in N/A 4-1/8 in N/A 17/64 in
01685609 N/A Precision Twist Drill® 4-13/16 Inch (in) Flute Length, 6-5/8 Inch (in) Overall Length, and 17/32 Inch (in) Size Jobber Length Drill Bit N/A 010034 N/A 4-13/16 in N/A 6-5/8 in N/A 17/32 in
01685574 N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 3/4 Inch (in) Overall Length, and 1/64 Inch (in) Size Jobber Length Drill Bit N/A 010001 N/A 3/16 in N/A 3/4 in N/A 1/64 in
Unit of Measure
« 11 12 13 14 15 »