Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01689237 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #47 Size Jobber Length Drill Bit | N/A 018347 | N/A 1 in | N/A 2 in | N/A 0.0785 in |
01689234 | N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #46 Size Jobber Length Drill Bit | N/A 018346 | N/A 1-1/8 in | N/A 2-1/8 in | N/A #46 |
01689232 | N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #45 Size Jobber Length Drill Bit | N/A 018345 | N/A 1-1/8 in | N/A 2-1/8 in | N/A #45 |
01689230 | N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #44 Size Jobber Length Drill Bit | N/A 018344 | N/A 1-1/8 in | N/A 2-1/8 in | N/A #44 |
01689228 | N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and #43 Size Jobber Length Drill Bit | N/A 018343 | N/A 1-1/4 in | N/A 2-1/4 in | N/A #43 |
01689225 | N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and #42 Size Jobber Length Drill Bit | N/A 018342 | N/A 1-1/4 in | N/A 2-1/4 in | N/A 0.0935 in |
01689223 | N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #41 Size Jobber Length Drill Bit | N/A 018341 | N/A 1-3/8 in | N/A 2-3/8 in | N/A #41 |
01689221 | N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #40 Size Jobber Length Drill Bit | N/A 018340 | N/A 1-3/8 in | N/A 2-3/8 in | N/A 0.098 in |
01689138 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #4 Size Jobber Length Drill Bit | N/A 018304 | N/A 2-1/2 in | N/A 3-3/4 in | N/A #4 |
01689219 | N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #39 Size Jobber Length Drill Bit | N/A 018339 | N/A 1-3/8 in | N/A 2-3/8 in | N/A #39 |
01689216 | N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #38 Size Jobber Length Drill Bit | N/A 018338 | N/A 1-7/16 in | N/A 2-1/2 in | N/A 0.1015 in |
01689214 | N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #37 Size Jobber Length Drill Bit | N/A 018337 | N/A 1-7/16 in | N/A 2-1/2 in | N/A #37 |
01689212 | N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #36 Size Jobber Length Drill Bit | N/A 018336 | N/A 1-7/16 in | N/A 2-1/2 in | N/A 0.1065 in |
01689209 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #35 Size Jobber Length Drill Bit | N/A 018335 | N/A 1-1/2 in | N/A 2-5/8 in | N/A #35 |
01689207 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #34 Size Jobber Length Drill Bit | N/A 018334 | N/A 1-1/2 in | N/A 2-5/8 in | N/A #34 |
01689205 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #33 Size Jobber Length Drill Bit | N/A 018333 | N/A 1-1/2 in | N/A 2-5/8 in | N/A #33 |
01689202 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #32 Size Jobber Length Drill Bit | N/A 018332 | N/A 1-5/8 in | N/A 2-3/4 in | N/A 0.116 in |
01689200 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #31 Size Jobber Length Drill Bit | N/A 018331 | N/A 1-5/8 in | N/A 2-3/4 in | N/A 0.12 in |
01689198 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #30 Size Jobber Length Drill Bit | N/A 018330 | N/A 1-5/8 in | N/A 2-3/4 in | N/A 0.1285 in |
01689136 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #3 Size Jobber Length Drill Bit | N/A 018303 | N/A 2-1/2 in | N/A 3-3/4 in | N/A #3 |
01689196 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #29 Size Jobber Length Drill Bit | N/A 018329 | N/A 1-3/4 in | N/A 2-7/8 in | N/A 0.136 in |
01689193 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #28 Size Jobber Length Drill Bit | N/A 018328 | N/A 1-3/4 in | N/A 2-7/8 in | N/A #28 |
01689191 | N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #27 Size Jobber Length Drill Bit | N/A 018327 | N/A 1-7/8 in | N/A 3 in | N/A 0.144 in |
01689189 | N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #26 Size Jobber Length Drill Bit | N/A 018326 | N/A 1-7/8 in | N/A 3 in | N/A #26 |
01689186 | N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #25 Size Jobber Length Drill Bit | N/A 018325 | N/A 1-7/8 in | N/A 3 in | N/A 0.1495 in |