Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01688822 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit | N/A 018109 | N/A 2-7/16 in | N/A 3-5/8 in | N/A 0.196 in |
01688818 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #7 Size Jobber Length Drill Bit | N/A 018107 | N/A 2-7/16 in | N/A 3-5/8 in | N/A 0.201 in |
01688816 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #6 Size Jobber Length Drill Bit | N/A 018106 | N/A 2-1/2 in | N/A 3-3/4 in | N/A 0.204 in |
01688920 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #52 Size Jobber Length Drill Bit | N/A 018152 | N/A 7/8 in | N/A 1-7/8 in | N/A 0.0635 in |
01688918 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #51 Size Jobber Length Drill Bit | N/A 018151 | N/A 1 in | N/A 2 in | N/A 0.067 in |
01688916 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #50 Size Jobber Length Drill Bit | N/A 018150 | N/A 1 in | N/A 2 in | N/A 0.07 in |
01688913 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #49 Size Jobber Length Drill Bit | N/A 018149 | N/A 1 in | N/A 2 in | N/A 0.073 in |
01688911 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #48 Size Jobber Length Drill Bit | N/A 018148 | N/A 1 in | N/A 2 in | N/A 0.076 in |
01688909 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #47 Size Jobber Length Drill Bit | N/A 018147 | N/A 1 in | N/A 2 in | N/A 0.0785 in |
01688907 | N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #46 Size Jobber Length Drill Bit | N/A 018146 | N/A 1-1/8 in | N/A 2-1/8 in | N/A 0.081 in |
01688904 | N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #45 Size Jobber Length Drill Bit | N/A 018145 | N/A 1-1/8 in | N/A 2-1/8 in | N/A 0.082 in |
01688900 | N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and #43 Size Jobber Length Drill Bit | N/A 018143 | N/A 1-1/4 in | N/A 2-1/4 in | N/A 0.089 in |
01688811 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #4 Size Jobber Length Drill Bit | N/A 018104 | N/A 2-1/2 in | N/A 3-3/4 in | N/A 0.209 in |
01688891 | N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #39 Size Jobber Length Drill Bit | N/A 018139 | N/A 1-3/8 in | N/A 2-3/8 in | N/A 0.0995 in |
01688886 | N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #37 Size Jobber Length Drill Bit | N/A 018137 | N/A 1-7/16 in | N/A 2-1/2 in | N/A 0.104 in |
01688884 | N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #36 Size Jobber Length Drill Bit | N/A 018136 | N/A 1-7/16 in | N/A 2-1/2 in | N/A 0.1065 in |
01688882 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #35 Size Jobber Length Drill Bit | N/A 018135 | N/A 1-1/2 in | N/A 2-5/8 in | N/A 0.11 in |
01688879 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #34 Size Jobber Length Drill Bit | N/A 018134 | N/A 1-1/2 in | N/A 2-5/8 in | N/A 0.111 in |
01688875 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #32 Size Jobber Length Drill Bit | N/A 018132 | N/A 1-5/8 in | N/A 2-3/4 in | N/A 0.116 in |
01688870 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #30 Size Jobber Length Drill Bit | N/A 018130 | N/A 1-5/8 in | N/A 2-3/4 in | N/A #30 |
01688868 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #29 Size Jobber Length Drill Bit | N/A 018129 | N/A 1-3/4 in | N/A 2-7/8 in | N/A 0.136 in |
01688866 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #28 Size Jobber Length Drill Bit | N/A 018128 | N/A 1-3/4 in | N/A 2-7/8 in | N/A 0.1405 in |
01688859 | N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #25 Size Jobber Length Drill Bit | N/A 018125 | N/A 1-7/8 in | N/A 3 in | N/A 0.1495 in |
01688854 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #23 Size Jobber Length Drill Bit | N/A 018123 | N/A 2 in | N/A 3-1/8 in | N/A 0.154 in |
01688852 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #22 Size Jobber Length Drill Bit | N/A 018122 | N/A 2 in | N/A 3-1/8 in | N/A 0.157 in |