Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01686916 | N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and O Size Jobber Length Drill Bit | N/A 015015 | N/A 3-3/16 in | N/A 4-1/2 in | N/A 0.316 in |
01686914 | N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and N Size Jobber Length Drill Bit | N/A 015014 | N/A 3-1/16 in | N/A 4-3/8 in | N/A N |
01686912 | N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and M Size Jobber Length Drill Bit | N/A 015013 | N/A 3-1/16 in | N/A 4-3/8 in | N/A M |
01686910 | N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and L Size Jobber Length Drill Bit | N/A 015012 | N/A 2-15/16 in | N/A 4-1/4 in | N/A L |
01686907 | N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and K Size Jobber Length Drill Bit | N/A 015011 | N/A 2-15/16 in | N/A 4-1/4 in | N/A K |
01686905 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and J Size Jobber Length Drill Bit | N/A 015010 | N/A 2-7/8 in | N/A 4-1/8 in | N/A J |
01686903 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and I Size Jobber Length Drill Bit | N/A 015009 | N/A 2-7/8 in | N/A 4-1/8 in | N/A 0.272 in |
01686901 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and H Size Jobber Length Drill Bit | N/A 015008 | N/A 2-7/8 in | N/A 4-1/8 in | N/A H |
01686899 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and G Size Jobber Length Drill Bit | N/A 015007 | N/A 2-7/8 in | N/A 4-1/8 in | N/A G |
01686896 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and F Size Jobber Length Drill Bit | N/A 015006 | N/A 2-7/8 in | N/A 4-1/8 in | N/A 0.257 in |
01686892 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and D Size Jobber Length Drill Bit | N/A 015004 | N/A 2-3/4 in | N/A 4 in | N/A 0.246 in |
01687113 | N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and Z Size Jobber Length Drill Bit | N/A 015326 | N/A 3-7/8 in | N/A 5-1/4 in | N/A Z |
01687110 | N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and Y Size Jobber Length Drill Bit | N/A 015325 | N/A 3-7/8 in | N/A 5-1/4 in | N/A Y |
01687108 | N/A Precision Twist Drill® 3-3/4 Inch (in) Flute Length, 5-1/8 Inch (in) Overall Length, and X Size Jobber Length Drill Bit | N/A 015324 | N/A 3-3/4 in | N/A 5-1/8 in | N/A X |
01687106 | N/A Precision Twist Drill® 3-3/4 Inch (in) Flute Length, 5-1/8 Inch (in) Overall Length, and W Size Jobber Length Drill Bit | N/A 015323 | N/A 3-3/4 in | N/A 5-1/8 in | N/A W |
01687104 | N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and V Size Jobber Length Drill Bit | N/A 015322 | N/A 3-5/8 in | N/A 5 in | N/A V |
01687102 | N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and U Size Jobber Length Drill Bit | N/A 015321 | N/A 3-5/8 in | N/A 5 in | N/A U |
01687100 | N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and T Size Jobber Length Drill Bit | N/A 015320 | N/A 3-1/2 in | N/A 4-7/8 in | N/A T |
01687097 | N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and S Size Jobber Length Drill Bit | N/A 015319 | N/A 3-1/2 in | N/A 4-7/8 in | N/A 0.348 in |
01687095 | N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and R Size Jobber Length Drill Bit | N/A 015318 | N/A 3-7/16 in | N/A 4-3/4 in | N/A R |
01687093 | N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and Q Size Jobber Length Drill Bit | N/A 015317 | N/A 3-7/16 in | N/A 4-3/4 in | N/A 0.332 in |
01687091 | N/A Precision Twist Drill® 3-5/16 Inch (in) Flute Length, 4-5/8 Inch (in) Overall Length, and P Size Jobber Length Drill Bit | N/A 015316 | N/A 3-5/16 in | N/A 4-5/8 in | N/A 0.323 in |
01687088 | N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and O Size Jobber Length Drill Bit | N/A 015315 | N/A 3-3/16 in | N/A 4-1/2 in | N/A O |
01687086 | N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and N Size Jobber Length Drill Bit | N/A 015314 | N/A 3-1/16 in | N/A 4-3/8 in | N/A N |
01687084 | N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and M Size Jobber Length Drill Bit | N/A 015313 | N/A 3-1/16 in | N/A 4-3/8 in | N/A M |