Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01685590 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and 15/64 Inch (in) Size Jobber Length Drill Bit | N/A 010015 | N/A 2-5/8 in | N/A 3-7/8 in | N/A 15/64 in |
01685605 | N/A Precision Twist Drill® 4-5/16 Inch (in) Flute Length, 5-3/4 Inch (in) Overall Length, and 15/32 Inch (in) Size Jobber Length Drill Bit | N/A 010030 | N/A 4-5/16 in | N/A 5-3/4 in | N/A 15/32 in |
01685591 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and 1/4 Inch (in) Size Jobber Length Drill Bit | N/A 010016 | N/A 2-3/4 in | N/A 4 in | N/A 1/4 in |
01685588 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and 13/64 Inch (in) Size Jobber Length Drill Bit | N/A 010013 | N/A 2-7/16 in | N/A 3-5/8 in | N/A 13/64 in |
01685601 | N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and 13/32 Inch (in) Size Jobber Length Drill Bit | N/A 010026 | N/A 3-7/8 in | N/A 5-1/4 in | N/A 13/32 in |
01685577 | N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and 1/32 Inch (in) Size Jobber Length Drill Bit | N/A 010002 | N/A 1/2 in | N/A 1-3/8 in | N/A 1/32 in |
01685607 | N/A Precision Twist Drill® 4-1/2 Inch (in) Flute Length, 6 Inch (in) Overall Length, and 1/2 Inch (in) Size Jobber Length Drill Bit | N/A 010032 | N/A 4-1/2 in | N/A 6 in | N/A 1/2 in |
01685586 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and 11/64 Inch (in) Size Jobber Length Drill Bit | N/A 010011 | N/A 2-1/8 in | N/A 3-1/4 in | N/A 11/64 in |
01685579 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and 1/16 Inch (in) Size Jobber Length Drill Bit | N/A 010004 | N/A 7/8 in | N/A 1-7/8 in | N/A 1/16 in |
01685597 | N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and 11/32 Inch (in) Size Jobber Length Drill Bit | N/A 010022 | N/A 3-7/16 in | N/A 4-3/4 in | N/A 11/32 in |
01685619 | N/A Precision Twist Drill® 5-5/8 Inch (in) Flute Length, 7-5/8 Inch (in) Overall Length, and 11/16 Inch (in) Size Jobber Length Drill Bit | N/A 010044 | N/A 5-5/8 in | N/A 7-5/8 in | N/A 11/16 in |
01690765 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #47 Size Jobber Length Drill Bit | N/A 019447 | N/A 1 in | N/A 2 in | N/A 0.0785 in |
01686062 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and 9/64 Inch (in) Size Jobber Length Drill Bit | N/A 010909 | N/A 1-3/4 in | N/A 2-7/8 in | N/A 9/64 in |
01686082 | N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and 9/32 Inch (in) Size Jobber Length Drill Bit | N/A 010918 | N/A 2-15/16 in | N/A 4-1/4 in | N/A 9/32 in |
01686058 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and 7/64 Inch (in) Size Jobber Length Drill Bit | N/A 010907 | N/A 1-1/2 in | N/A 2-5/8 in | N/A 7/64 in |
01686074 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and 7/32 Inch (in) Size Jobber Length Drill Bit | N/A 010914 | N/A 2-1/2 in | N/A 3-3/4 in | N/A 7/32 in |
01686104 | N/A Precision Twist Drill® 4-1/16 Inch (in) Flute Length, 5-1/2 Inch (in) Overall Length, and 7/16 Inch (in) Size Jobber Length Drill Bit | N/A 010928 | N/A 4-1/16 in | N/A 5-1/2 in | N/A 7/16 in |
01686053 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and 5/64 Inch (in) Size Jobber Length Drill Bit | N/A 010905 | N/A 1 in | N/A 2 in | N/A 5/64 in |
01686065 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and 5/32 Inch (in) Size Jobber Length Drill Bit | N/A 010910 | N/A 2 in | N/A 3-1/8 in | N/A 5/32 in |
01686087 | N/A Precision Twist Drill® 3-3/16 Inch (in) Flute Length, 4-1/2 Inch (in) Overall Length, and 5/16 Inch (in) Size Jobber Length Drill Bit | N/A 010920 | N/A 3-3/16 in | N/A 4-1/2 in | N/A 5/16 in |
01686096 | N/A Precision Twist Drill® 3-5/8 Inch (in) Flute Length, 5 Inch (in) Overall Length, and 3/8 Inch (in) Size Jobber Length Drill Bit | N/A 010924 | N/A 3-5/8 in | N/A 5 in | N/A 3/8 in |
01686049 | N/A Precision Twist Drill® 3/4 Inch (in) Flute Length, 1-3/4 Inch (in) Overall Length, and 3/64 Inch (in) Size Jobber Length Drill Bit | N/A 010903 | N/A 3/4 in | N/A 1-3/4 in | N/A 3/64 in |
01686055 | N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and 3/32 Inch (in) Size Jobber Length Drill Bit | N/A 010906 | N/A 1-1/4 in | N/A 2-1/4 in | N/A 3/32 in |
01686111 | N/A Precision Twist Drill® 4-3/8 Inch (in) Flute Length, 5-7/8 Inch (in) Overall Length, and 31/64 Inch (in) Size Jobber Length Drill Bit | N/A 010931 | N/A 4-3/8 in | N/A 5-7/8 in | N/A 31/64 in |
01686069 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and 3/16 Inch (in) Size Jobber Length Drill Bit | N/A 010912 | N/A 2-5/16 in | N/A 3-1/2 in | N/A 3/16 in |