COMPANY HEADER
Print Back
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit (01689695)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

01688822 N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit N/A 018109 N/A 2-7/16 in N/A 3-5/8 in N/A 0.196 in
01688818 N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #7 Size Jobber Length Drill Bit N/A 018107 N/A 2-7/16 in N/A 3-5/8 in N/A 0.201 in
01688816 N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #6 Size Jobber Length Drill Bit N/A 018106 N/A 2-1/2 in N/A 3-3/4 in N/A 0.204 in
01688920 N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #52 Size Jobber Length Drill Bit N/A 018152 N/A 7/8 in N/A 1-7/8 in N/A 0.0635 in
01688918 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #51 Size Jobber Length Drill Bit N/A 018151 N/A 1 in N/A 2 in N/A 0.067 in
01688916 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #50 Size Jobber Length Drill Bit N/A 018150 N/A 1 in N/A 2 in N/A 0.07 in
01688913 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #49 Size Jobber Length Drill Bit N/A 018149 N/A 1 in N/A 2 in N/A 0.073 in
01688911 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #48 Size Jobber Length Drill Bit N/A 018148 N/A 1 in N/A 2 in N/A 0.076 in
01688909 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #47 Size Jobber Length Drill Bit N/A 018147 N/A 1 in N/A 2 in N/A 0.0785 in
01688907 N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #46 Size Jobber Length Drill Bit N/A 018146 N/A 1-1/8 in N/A 2-1/8 in N/A 0.081 in
01688904 N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #45 Size Jobber Length Drill Bit N/A 018145 N/A 1-1/8 in N/A 2-1/8 in N/A 0.082 in
01688900 N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and #43 Size Jobber Length Drill Bit N/A 018143 N/A 1-1/4 in N/A 2-1/4 in N/A 0.089 in
01688811 N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #4 Size Jobber Length Drill Bit N/A 018104 N/A 2-1/2 in N/A 3-3/4 in N/A 0.209 in
01688891 N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #39 Size Jobber Length Drill Bit N/A 018139 N/A 1-3/8 in N/A 2-3/8 in N/A 0.0995 in
01688886 N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #37 Size Jobber Length Drill Bit N/A 018137 N/A 1-7/16 in N/A 2-1/2 in N/A 0.104 in
01688884 N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #36 Size Jobber Length Drill Bit N/A 018136 N/A 1-7/16 in N/A 2-1/2 in N/A 0.1065 in
01688882 N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #35 Size Jobber Length Drill Bit N/A 018135 N/A 1-1/2 in N/A 2-5/8 in N/A 0.11 in
01688879 N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #34 Size Jobber Length Drill Bit N/A 018134 N/A 1-1/2 in N/A 2-5/8 in N/A 0.111 in
01688875 N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #32 Size Jobber Length Drill Bit N/A 018132 N/A 1-5/8 in N/A 2-3/4 in N/A 0.116 in
01688870 N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #30 Size Jobber Length Drill Bit N/A 018130 N/A 1-5/8 in N/A 2-3/4 in N/A #30
01688868 N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #29 Size Jobber Length Drill Bit N/A 018129 N/A 1-3/4 in N/A 2-7/8 in N/A 0.136 in
01688866 N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #28 Size Jobber Length Drill Bit N/A 018128 N/A 1-3/4 in N/A 2-7/8 in N/A 0.1405 in
01688859 N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #25 Size Jobber Length Drill Bit N/A 018125 N/A 1-7/8 in N/A 3 in N/A 0.1495 in
01688854 N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #23 Size Jobber Length Drill Bit N/A 018123 N/A 2 in N/A 3-1/8 in N/A 0.154 in
01688852 N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #22 Size Jobber Length Drill Bit N/A 018122 N/A 2 in N/A 3-1/8 in N/A 0.157 in
Unit of Measure
« 6 7 8 9 10 »