COMPANY HEADER
Print Back
Precision Twist Drill® R57 Series 9/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit (01691578)
Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

01691578 N/A Precision Twist Drill® R57 Series 9/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091536 N/A 9/16 in N/A 6 in N/A 9/16 in
01691599 N/A Precision Twist Drill® R57 Series 7/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091556 N/A 7/8 in N/A 6 in N/A 1/2 in
01691606 N/A Precision Twist Drill® R57 Series 63/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091563 N/A 63/64 in N/A 6 in N/A 1/2 in
01691604 N/A Precision Twist Drill® R57 Series 61/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091561 N/A 61/64 in N/A 6 in N/A 1/2 in
01691602 N/A Precision Twist Drill® R57 Series 59/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091559 N/A 59/64 in N/A 6 in N/A 1/2 in
01691582 N/A Precision Twist Drill® R57 Series 5/8 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091540 N/A 5/8 in N/A 6 in N/A 1/2 in
01691600 N/A Precision Twist Drill® R57 Series 57/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091557 N/A 57/64 in N/A 6 in N/A 1/2 in
01691598 N/A Precision Twist Drill® R57 Series 55/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091555 N/A 55/64 in N/A 6 in N/A 55/64 in
01691596 N/A Precision Twist Drill® R57 Series 53/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091553 N/A 53/64 in N/A 6 in N/A 53/64 in
01691594 N/A Precision Twist Drill® R57 Series 51/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091551 N/A 51/64 in N/A 6 in N/A 51/64 in
01691591 N/A Precision Twist Drill® R57 Series 49/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091549 N/A 49/64 in N/A 6 in N/A 49/64 in
01691589 N/A Precision Twist Drill® R57 Series 47/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091547 N/A 47/64 in N/A 6 in N/A 47/64 in
01691587 N/A Precision Twist Drill® R57 Series 45/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091545 N/A 45/64 in N/A 6 in N/A 45/64 in
01691585 N/A Precision Twist Drill® R57 Series 43/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091543 N/A 43/64 in N/A 6 in N/A 43/64 in
01691583 N/A Precision Twist Drill® R57 Series 41/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091541 N/A 41/64 in N/A 6 in N/A 41/64 in
01691581 N/A Precision Twist Drill® R57 Series 39/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091539 N/A 39/64 in N/A 6 in N/A 1/2 in
01691579 N/A Precision Twist Drill® R57 Series 37/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091537 N/A 37/64 in N/A 6 in N/A 37/64 in
01691577 N/A Precision Twist Drill® R57 Series 35/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091535 N/A 35/64 in N/A 6 in N/A 35/64 in
01691590 N/A Precision Twist Drill® R57 Series 3/4 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091548 N/A 3/4 in N/A 6 in N/A 3/4 in
01691575 N/A Precision Twist Drill® R57 Series 33/64 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091533 N/A 33/64 in N/A 6 in N/A 33/64 in
01691605 N/A Precision Twist Drill® R57 Series 31/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091562 N/A 31/32 in N/A 6 in N/A 31/32 in
01691601 N/A Precision Twist Drill® R57 Series 29/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091558 N/A 29/32 in N/A 6 in N/A 29/32 in
01691597 N/A Precision Twist Drill® R57 Series 27/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091554 N/A 27/32 in N/A 6 in N/A 27/32 in
01691592 N/A Precision Twist Drill® R57 Series 25/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091550 N/A 25/32 in N/A 6 in N/A 1/2 in
01691588 N/A Precision Twist Drill® R57 Series 23/32 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit N/A 091546 N/A 23/32 in N/A 6 in N/A 23/32 in
Unit of Measure
1 2 3 4