COMPANY HEADER
Print Back
Precision Twist Drill® R57 Series 9/16 Inch (in) Size Oxide Finish/Coating Reduced Shank Drill Bit (01691578)
Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

05056047 N/A Precision Twist Drill® R56CO Series 63/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092363 N/A 63/64 in N/A 6 in N/A 63/64 in
05056046 N/A Precision Twist Drill® R56CO Series 61/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092361 N/A 61/64 in N/A 6 in N/A 61/64 in
05056045 N/A Precision Twist Drill® R56CO Series 59/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092359 N/A 59/64 in N/A 6 in N/A 59/64 in
05056040 N/A Precision Twist Drill® R56CO Series 5/8 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092340 N/A 5/8 in N/A 6 in N/A 5/8 in
05056044 N/A Precision Twist Drill® R56CO Series 57/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092357 N/A 57/64 in N/A 6 in N/A 57/64 in
05056043 N/A Precision Twist Drill® R56CO Series 55/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092355 N/A 55/64 in N/A 6 in N/A 55/64 in
05056042 N/A Precision Twist Drill® R56CO Series 53/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092353 N/A 53/64 in N/A 6 in N/A 53/64 in
05056041 N/A Precision Twist Drill® R56CO Series 51/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092351 N/A 51/64 in N/A 6 in N/A 51/64 in
05056039 N/A Precision Twist Drill® R56CO Series 49/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092349 N/A 49/64 in N/A 6 in N/A 49/64 in
05056038 N/A Precision Twist Drill® R56CO Series 47/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092347 N/A 47/64 in N/A 6 in N/A 47/64 in
05056037 N/A Precision Twist Drill® R56CO Series 45/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092345 N/A 45/64 in N/A 6 in N/A 45/64 in
05056036 N/A Precision Twist Drill® R56CO Series 43/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092343 N/A 43/64 in N/A 6 in N/A 43/64 in
05255266 N/A Precision Twist Drill® R56CO Series 41/64 Inch (in) Size Bronze and Steam Oxide Finish/Coating Reduced Shank Drill Bit N/A 092341 N/A 41/64 in N/A 6 in N/A 1/2 in
05056035 N/A Precision Twist Drill® R56CO Series 39/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092339 N/A 39/64 in N/A 6 in N/A 39/64 in
05056034 N/A Precision Twist Drill® R56CO Series 37/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092337 N/A 37/64 in N/A 6 in N/A 37/64 in
05056033 N/A Precision Twist Drill® R56CO Series 35/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092335 N/A 35/64 in N/A 6 in N/A 35/64 in
05056031 N/A Precision Twist Drill® R56CO Series 3/4 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092348 N/A 3/4 in N/A 6 in N/A 3/4 in
05056032 N/A Precision Twist Drill® R56CO Series 33/64 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092333 N/A 33/64 in N/A 6 in N/A 33/64 in
05255265 N/A Precision Twist Drill® R56CO Series 31/32 Inch (in) Size Bronze and Steam Oxide Finish/Coating Reduced Shank Drill Bit N/A 092362 N/A 31/32 in N/A 6 in N/A 1/2 in
05056030 N/A Precision Twist Drill® R56CO Series 29/32 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092358 N/A 29/32 in N/A 6 in N/A 29/32 in
05056029 N/A Precision Twist Drill® R56CO Series 27/32 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092354 N/A 27/32 in N/A 6 in N/A 27/32 in
05056028 N/A Precision Twist Drill® R56CO Series 25/32 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092350 N/A 25/32 in N/A 6 in N/A 25/32 in
05056027 N/A Precision Twist Drill® R56CO Series 23/32 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092346 N/A 23/32 in N/A 6 in N/A 23/32 in
05056026 N/A Precision Twist Drill® R56CO Series 21/32 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092342 N/A 21/32 in N/A 6 in N/A 21/32 in
05056025 N/A Precision Twist Drill® R56CO Series 19/32 Inch (in) Size Bronze Oxide Finish/Coating Reduced Shank Drill Bit N/A 092338 N/A 19/32 in N/A 6 in N/A 19/32 in
Unit of Measure
1 2 3 4