COMPANY HEADER
Print Back
Precision Twist Drill® 10 Inch (in) Overall Length and 29/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit (01693206)
Unit of Measure
1 2 3 

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Flute Length

Overall Length

01693206 N/A Precision Twist Drill® 10 Inch (in) Overall Length and 29/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 023058 N/A 29/32 in N/A 6-1/8 in N/A 10 in
01693228 N/A Precision Twist Drill® 15-3/4 Inch (in) Overall Length and 1-21/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 023142 N/A 1-21/32 in N/A 10-1/8 in N/A 15-3/4 in
01693181 N/A Precision Twist Drill® 9-3/4 Inch (in) Overall Length and 21/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 022542 N/A 21/32 in N/A 5-1/8 in N/A 9-3/4 in
01693092 N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 29/32 Inch (in) Size Bronze Oxide Finish/Coating Taper Shank Drill Bit N/A 021359 N/A 29/32 in N/A 6-1/8 in N/A 10-3/4 in
01693085 N/A Precision Twist Drill® 10-5/8 Inch (in) Overall Length and 25/32 Inch (in) Size Bronze Oxide Finish/Coating Taper Shank Drill Bit N/A 021352 N/A 25/32 in N/A 6 in N/A 10-5/8 in
01693076 N/A Precision Twist Drill® 9-3/4 Inch (in) Overall Length and 21/32 Inch (in) Size Bronze Oxide Finish/Coating Taper Shank Drill Bit N/A 021342 N/A 21/32 in N/A 5-1/8 in N/A 9-3/4 in
01693068 N/A Precision Twist Drill® 8-1/2 Inch (in) Overall Length and 17/32 Inch (in) Size Bronze Oxide Finish/Coating Taper Shank Drill Bit N/A 021334 N/A 17/32 in N/A 4-5/8 in N/A 8-1/2 in
01691218 N/A Precision Twist Drill® 6-1/4 Inch (in) Overall Length and 9/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020018 N/A 9/32 in N/A 3 in N/A 6-1/4 in
01691267 N/A Precision Twist Drill® 8-3/4 Inch (in) Overall Length and 9/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020036 N/A 9/16 in N/A 4-7/8 in N/A 8-3/4 in
01691322 N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 7/8 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020056 N/A 7/8 in N/A 6-1/8 in N/A 10-3/4 in
01691209 N/A Precision Twist Drill® 6 Inch (in) Overall Length and 7/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020014 N/A 7/32 in N/A 2-3/4 in N/A 6 in
01691241 N/A Precision Twist Drill® 7-1/4 Inch (in) Overall Length and 7/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020028 N/A 7/16 in N/A 3-7/8 in N/A 7-1/4 in
01691338 N/A Precision Twist Drill® 11 Inch (in) Overall Length and 63/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020063 N/A 63/64 in N/A 6-3/8 in N/A 11 in
01691334 N/A Precision Twist Drill® 11 Inch (in) Overall Length and 61/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020061 N/A 61/64 in N/A 6-3/8 in N/A 11 in
01691329 N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 59/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020059 N/A 59/64 in N/A 6-1/8 in N/A 10-3/4 in
01691279 N/A Precision Twist Drill® 8-3/4 Inch (in) Overall Length and 5/8 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020040 N/A 5/8 in N/A 4-7/8 in N/A 8-3/4 in
01691324 N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 57/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020057 N/A 57/64 in N/A 6-1/8 in N/A 10-3/4 in
01691320 N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 55/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020055 N/A 55/64 in N/A 6-1/8 in N/A 10-3/4 in
01691315 N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 53/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020053 N/A 53/64 in N/A 6-1/8 in N/A 10-3/4 in
01691311 N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 51/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020051 N/A 51/64 in N/A 6-1/8 in N/A 10-3/4 in
01691223 N/A Precision Twist Drill® 6-3/8 Inch (in) Overall Length and 5/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020020 N/A 5/16 in N/A 3-1/8 in N/A 6-3/8 in
01691306 N/A Precision Twist Drill® 9-7/8 Inch (in) Overall Length and 49/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020049 N/A 49/64 in N/A 6 in N/A 9-7/8 in
01691296 N/A Precision Twist Drill® 9-1/2 Inch (in) Overall Length and 45/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020045 N/A 45/64 in N/A 5-5/8 in N/A 9-1/2 in
01691289 N/A Precision Twist Drill® 9-1/4 Inch (in) Overall Length and 43/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020043 N/A 43/64 in N/A 5-3/8 in N/A 9-1/4 in
01691283 N/A Precision Twist Drill® 9 Inch (in) Overall Length and 41/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020041 N/A 41/64 in N/A 5-1/8 in N/A 9 in
Unit of Measure
1 2 3