COMPANY HEADER
Print Back
Precision Twist Drill® 10 Inch (in) Overall Length and 29/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit (01693206)
Unit of Measure
1 2 3 

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Flute Length

Overall Length

01691276 N/A Precision Twist Drill® 8-3/4 Inch (in) Overall Length and 39/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020039 N/A 39/64 in N/A 4-7/8 in N/A 8-3/4 in
01691232 N/A Precision Twist Drill® 6-3/4 Inch (in) Overall Length and 3/8 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020024 N/A 3/8 in N/A 3-1/2 in N/A 6-3/4 in
01691270 N/A Precision Twist Drill® 8-3/4 Inch (in) Overall Length and 37/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020037 N/A 37/64 in N/A 4-7/8 in N/A 8-3/4 in
01691264 N/A Precision Twist Drill® 8-3/4 Inch (in) Overall Length and 35/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020035 N/A 35/64 in N/A 4-7/8 in N/A 8-3/4 in
01691304 N/A Precision Twist Drill® 9-3/4 Inch (in) Overall Length and 3/4 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020048 N/A 3/4 in N/A 5-7/8 in N/A 9-3/4 in
01691257 N/A Precision Twist Drill® 8-1/2 Inch (in) Overall Length and 33/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020033 N/A 33/64 in N/A 4-5/8 in N/A 8-1/2 in
01691251 N/A Precision Twist Drill® 8-1/4 Inch (in) Overall Length and 31/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020031 N/A 31/64 in N/A 4-3/8 in N/A 8-1/4 in
01691204 N/A Precision Twist Drill® 5-3/4 Inch (in) Overall Length and 3/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020012 N/A 3/16 in N/A 2-1/2 in N/A 5-3/4 in
01691336 N/A Precision Twist Drill® 11 Inch (in) Overall Length and 31/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020062 N/A 31/32 in N/A 6-3/8 in N/A 11 in
01691244 N/A Precision Twist Drill® 7-1/2 Inch (in) Overall Length and 29/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020029 N/A 29/64 in N/A 4-1/8 in N/A 7-1/2 in
01691327 N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 29/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020058 N/A 29/32 in N/A 6-1/8 in N/A 10-3/4 in
01691239 N/A Precision Twist Drill® 7-1/4 Inch (in) Overall Length and 27/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020027 N/A 27/64 in N/A 3-7/8 in N/A 7-1/4 in
01691318 N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 27/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020054 N/A 27/32 in N/A 6-1/8 in N/A 10-3/4 in
01691234 N/A Precision Twist Drill® 7 Inch (in) Overall Length and 25/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020025 N/A 25/64 in N/A 3-5/8 in N/A 7 in
01691308 N/A Precision Twist Drill® 9-7/8 Inch (in) Overall Length and 25/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020050 N/A 25/32 in N/A 6 in N/A 9-7/8 in
01691299 N/A Precision Twist Drill® 9-1/2 Inch (in) Overall Length and 23/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020046 N/A 23/32 in N/A 5-5/8 in N/A 9-1/2 in
01691286 N/A Precision Twist Drill® 9 Inch (in) Overall Length and 21/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020042 N/A 21/32 in N/A 5-1/8 in N/A 9 in
01692924 N/A Precision Twist Drill® 17-3/8 Inch (in) Overall Length and 2 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020200 N/A 2 in N/A 10-3/8 in N/A 17-3/8 in
01691273 N/A Precision Twist Drill® 8-3/4 Inch (in) Overall Length and 19/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020038 N/A 19/32 in N/A 4-7/8 in N/A 8-3/4 in
01691261 N/A Precision Twist Drill® 8-1/2 Inch (in) Overall Length and 17/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020034 N/A 17/32 in N/A 4-5/8 in N/A 8-1/2 in
01691331 N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 15/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020060 N/A 15/16 in N/A 6-1/8 in N/A 10-3/4 in
01691213 N/A Precision Twist Drill® 6-1/8 Inch (in) Overall Length and 1/4 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020016 N/A 1/4 in N/A 2-7/8 in N/A 6-1/8 in
01691206 N/A Precision Twist Drill® 6 Inch (in) Overall Length and 13/64 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020013 N/A 13/64 in N/A 2-3/4 in N/A 6 in
01691236 N/A Precision Twist Drill® 7 Inch (in) Overall Length and 13/32 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020026 N/A 13/32 in N/A 3-5/8 in N/A 7 in
01691313 N/A Precision Twist Drill® 10-3/4 Inch (in) Overall Length and 13/16 Inch (in) Size Oxide Finish/Coating Taper Shank Drill Bit N/A 020052 N/A 13/16 in N/A 6-1/8 in N/A 10-3/4 in
Unit of Measure
1 2 3