COMPANY HEADER
Print Back
Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit (01689024)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

01689024 N/A Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 058718 N/A 9/32 in N/A 4-1/4 in N/A 9/32 in
04215689 N/A Precision Twist Drill® 5.1 Millimeter (mm) Size and 28 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit N/A 0615416 N/A 5.1 mm N/A 66 mm N/A 6 mm
04816125 N/A Precision Twist Drill® 3.7 Millimeter (mm) Size and 20 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit N/A 0626474 N/A 3.7 mm N/A 62 mm N/A 6 mm
04872662 N/A Precision Twist Drill® 3 Millimeter (mm) Size and 20 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit N/A 0615324 N/A 3 mm N/A 62 mm N/A 6 mm
04761803 N/A Precision Twist Drill® 12.5 Millimeter (mm) Size and 60 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit N/A 0615232 N/A 12.5 mm N/A 107 mm N/A 14 mm
04520620 N/A Precision Twist Drill® 11.6 Millimeter (mm) Size and 70 Millimeter (mm) Overall Length Titanium Aluminum Nitride (TiAlN) Coating/Finish Screw Machine Length Drill Bit N/A 0134603 N/A 11.6 mm N/A 118 mm N/A 12 mm
01695325 N/A Precision Twist Drill® Z Size and 2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042026 N/A Z N/A 3-3/8 in N/A Z
01695323 N/A Precision Twist Drill® X Size and 1-15/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042024 N/A X N/A 3-5/16 in N/A X
01695322 N/A Precision Twist Drill® W Size and 1-7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042023 N/A W N/A 3-1/4 in N/A W
01695321 N/A Precision Twist Drill® V Size and 1-7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042022 N/A V N/A 3-1/4 in N/A V
01695320 N/A Precision Twist Drill® U Size and 1-13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042021 N/A U N/A 3-1/8 in N/A U
01695319 N/A Precision Twist Drill® T Size and 1-3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042020 N/A T N/A 3-1/16 in N/A T
01695318 N/A Precision Twist Drill® S Size and 1-3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042019 N/A S N/A 3-1/16 in N/A S
01695317 N/A Precision Twist Drill® R Size and 1-11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042018 N/A R N/A 3 in N/A R
01695316 N/A Precision Twist Drill® Q Size and 1-11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042017 N/A Q N/A 3 in N/A Q
01695315 N/A Precision Twist Drill® P Size and 1-11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042016 N/A P N/A 2-15/16 in N/A P
01695314 N/A Precision Twist Drill® O Size and 1-11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042015 N/A O N/A 2-15/16 in N/A O
01695310 N/A Precision Twist Drill® K Size and 1-1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042011 N/A K N/A 2-11/16 in N/A K
01695309 N/A Precision Twist Drill® J Size and 1-1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042010 N/A J N/A 2-11/16 in N/A J
01695308 N/A Precision Twist Drill® I Size and 1-1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042009 N/A I N/A 2-11/16 in N/A I
01695307 N/A Precision Twist Drill® H Size and 1-1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042008 N/A H N/A 2-11/16 in N/A H
01695306 N/A Precision Twist Drill® G Size and 1-7/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042007 N/A G N/A 2-5/8 in N/A G
01695305 N/A Precision Twist Drill® F Size and 1-7/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042006 N/A F N/A 2-5/8 in N/A F
01695303 N/A Precision Twist Drill® D Size and 1-3/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042004 N/A D N/A 2-1/2 in N/A D
01695445 N/A Precision Twist Drill® Y Size and 1-15/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042825 N/A Y N/A 3-5/16 in N/A Y
Unit of Measure
 1 2 3 4 5 »