Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01689604 | N/A Precision Twist Drill® Screw Machine Length Drill Bit | N/A 060010 | N/A | N/A | N/A |
01688937 | N/A Precision Twist Drill® 5/32 Inch (in) Size and 1 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | N/A 058310 | N/A 5/32 in | N/A 2-1/16 in | N/A 5/32 in |
01695351 | N/A Precision Twist Drill® Z Size and 2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042326 | N/A Z | N/A 3-3/8 in | N/A Z |
01695350 | N/A Precision Twist Drill® Y Size and 1-15/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042325 | N/A Y | N/A 3-5/16 in | N/A Y |
01695349 | N/A Precision Twist Drill® X Size and 1-15/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042324 | N/A X | N/A 3-5/16 in | N/A 0.397 in |
01695348 | N/A Precision Twist Drill® W Size and 1-7/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042323 | N/A W | N/A 3-1/4 in | N/A W |
01695347 | N/A Precision Twist Drill® V Size and 1-7/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042322 | N/A V | N/A 3-1/4 in | N/A V |
01695346 | N/A Precision Twist Drill® U Size and 1-13/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042321 | N/A U | N/A 3-1/8 in | N/A U |
01695345 | N/A Precision Twist Drill® T Size and 1-3/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042320 | N/A T | N/A 3-1/16 in | N/A T |
01695344 | N/A Precision Twist Drill® S Size and 1-3/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042319 | N/A S | N/A 3-1/16 in | N/A S |
01695343 | N/A Precision Twist Drill® R Size and 1-11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042318 | N/A R | N/A 3 in | N/A R |
01695342 | N/A Precision Twist Drill® Q Size and 1-11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042317 | N/A Q | N/A 3 in | N/A Q |
01695341 | N/A Precision Twist Drill® P Size and 1-11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042316 | N/A P | N/A 2-15/16 in | N/A P |
01695340 | N/A Precision Twist Drill® O Size and 1-11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042315 | N/A O | N/A 2-15/16 in | N/A O |
01695339 | N/A Precision Twist Drill® N Size and 1-5/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042314 | N/A N | N/A 2-13/16 in | N/A N |
01695338 | N/A Precision Twist Drill® M Size and 1-9/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042313 | N/A M | N/A 2-3/4 in | N/A M |
01695337 | N/A Precision Twist Drill® L Size and 1-9/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042312 | N/A L | N/A 2-3/4 in | N/A L |
01695336 | N/A Precision Twist Drill® K Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042311 | N/A K | N/A 2-11/16 in | N/A K |
01695335 | N/A Precision Twist Drill® J Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042310 | N/A J | N/A 2-11/16 in | N/A J |
01695334 | N/A Precision Twist Drill® I Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042309 | N/A I | N/A 2-11/16 in | N/A I |
01695333 | N/A Precision Twist Drill® H Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042308 | N/A H | N/A 2-11/16 in | N/A H |
01695332 | N/A Precision Twist Drill® G Size and 1-7/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042307 | N/A G | N/A 2-5/8 in | N/A G |
01695331 | N/A Precision Twist Drill® F Size and 1-7/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042306 | N/A F | N/A 2-5/8 in | N/A F |
01695329 | N/A Precision Twist Drill® D Size and 1-3/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042304 | N/A D | N/A 2-1/2 in | N/A D |
01695328 | N/A Precision Twist Drill® C Size and 1-3/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 042303 | N/A C | N/A 2-1/2 in | N/A C |