COMPANY HEADER
Print Back
Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit (01689024)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

01695444 N/A Precision Twist Drill® X Size and 1-15/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042824 N/A X N/A 3-5/16 in N/A X
01695443 N/A Precision Twist Drill® W Size and 1-7/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042823 N/A W N/A 3-1/4 in N/A W
01695441 N/A Precision Twist Drill® U Size and 1-13/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042821 N/A U N/A 3-1/8 in N/A U
01695440 N/A Precision Twist Drill® T Size and 1-3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042820 N/A T N/A 3-1/16 in N/A T
01695438 N/A Precision Twist Drill® R Size and 1-11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042818 N/A R N/A 3 in N/A R
01695437 N/A Precision Twist Drill® Q Size and 1-11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042817 N/A Q N/A 3 in N/A Q
01695435 N/A Precision Twist Drill® O Size and 1-11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042815 N/A O N/A 2-15/16 in N/A O
01695434 N/A Precision Twist Drill® N Size and 1-5/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042814 N/A N N/A 2-13/16 in N/A N
01695433 N/A Precision Twist Drill® M Size and 1-9/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042813 N/A M N/A 2-3/4 in N/A M
01695432 N/A Precision Twist Drill® L Size and 1-9/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042812 N/A L N/A 2-3/4 in N/A L
01695431 N/A Precision Twist Drill® K Size and 1-1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042811 N/A K N/A 2-11/16 in N/A K
01695430 N/A Precision Twist Drill® J Size and 1-1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042810 N/A J N/A 2-11/16 in N/A J
01695429 N/A Precision Twist Drill® I Size and 1-1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042809 N/A I N/A 2-11/16 in N/A I
01695428 N/A Precision Twist Drill® H Size and 1-1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042808 N/A H N/A 2-11/16 in N/A H
01695427 N/A Precision Twist Drill® G Size and 1-7/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042807 N/A G N/A 2-5/8 in N/A 0.261 in
01695426 N/A Precision Twist Drill® F Size and 1-7/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042806 N/A F N/A 2-5/8 in N/A F
01695424 N/A Precision Twist Drill® D Size and 1-3/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042804 N/A D N/A 2-1/2 in N/A D
01695423 N/A Precision Twist Drill® C Size and 1-3/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042803 N/A C N/A 2-1/2 in N/A C
01695422 N/A Precision Twist Drill® B Size and 1-3/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042802 N/A B N/A 2-1/2 in N/A B
01695421 N/A Precision Twist Drill® A Size and 1-5/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 042801 N/A A N/A 2-7/16 in N/A A
01695302 N/A Precision Twist Drill® C Size and 1-3/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042003 N/A C N/A 2-1/2 in N/A C
01695301 N/A Precision Twist Drill® B Size and 1-3/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042002 N/A B N/A 2-1/2 in N/A B
01695300 N/A Precision Twist Drill® A Size and 1-5/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 042001 N/A A N/A 2-7/16 in N/A A
01694953 N/A Precision Twist Drill® #9 Size and 1-3/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041009 N/A #9 N/A 2-1/4 in N/A #9
01694951 N/A Precision Twist Drill® #7 Size and 1-3/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041007 N/A #7 N/A 2-1/4 in N/A #7
Unit of Measure
 1 2 3 4 5 »