COMPANY HEADER
Print Back
Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit (01689024)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

01695004 N/A Precision Twist Drill® #60 Size and 1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041060 N/A #60 N/A 1-3/8 in N/A #60
01694950 N/A Precision Twist Drill® #6 Size and 1-1/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041006 N/A #6 N/A 2-3/8 in N/A #6
01695003 N/A Precision Twist Drill® #59 Size and 1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041059 N/A #59 N/A 1-3/8 in N/A #59
01695001 N/A Precision Twist Drill® #57 Size and 1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041057 N/A #57 N/A 1-3/8 in N/A #57
01695000 N/A Precision Twist Drill® #56 Size and 1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041056 N/A #56 N/A 1-3/8 in N/A #56
01694999 N/A Precision Twist Drill® #55 Size and 5/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041055 N/A #55 N/A 1-5/8 in N/A #55
01694998 N/A Precision Twist Drill® #54 Size and 5/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041054 N/A #54 N/A 1-5/8 in N/A #54
01694997 N/A Precision Twist Drill® #53 Size and 5/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041053 N/A #53 N/A 1-5/8 in N/A #53
01694996 N/A Precision Twist Drill® #52 Size and 11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041052 N/A #52 N/A 1-11/16 in N/A #52
01694995 N/A Precision Twist Drill® #51 Size and 11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041051 N/A #51 N/A 1-11/16 in N/A #51
01694994 N/A Precision Twist Drill® #50 Size and 11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041050 N/A #50 N/A 1-11/16 in N/A #50
01694949 N/A Precision Twist Drill® #5 Size and 1-1/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041005 N/A #5 N/A 2-3/8 in N/A #5
01694993 N/A Precision Twist Drill® #49 Size and 11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041049 N/A #49 N/A 1-11/16 in N/A #49
01694992 N/A Precision Twist Drill® #48 Size and 11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041048 N/A #48 N/A 1-11/16 in N/A #48
01694991 N/A Precision Twist Drill® #47 Size and 11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041047 N/A #47 N/A 1-11/16 in N/A #47
01694990 N/A Precision Twist Drill® #46 Size and 3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041046 N/A #46 N/A 1-3/4 in N/A #46
01694989 N/A Precision Twist Drill® #45 Size and 3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041045 N/A #45 N/A 1-3/4 in N/A #45
01694988 N/A Precision Twist Drill® #44 Size and 3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041044 N/A #44 N/A 1-3/4 in N/A #44
01694987 N/A Precision Twist Drill® #43 Size and 3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041043 N/A #43 N/A 1-3/4 in N/A #43
01694986 N/A Precision Twist Drill® #42 Size and 3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041042 N/A #42 N/A 1-3/4 in N/A #42
01694985 N/A Precision Twist Drill® #41 Size and 13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041041 N/A #41 N/A 1-13/16 in N/A #41
01694984 N/A Precision Twist Drill® #40 Size and 13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041040 N/A #40 N/A 1-13/16 in N/A #40
01694948 N/A Precision Twist Drill® #4 Size and 1-1/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041004 N/A #4 N/A 2-3/8 in N/A #4
01694983 N/A Precision Twist Drill® #39 Size and 13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041039 N/A #39 N/A 1-13/16 in N/A #39
01694982 N/A Precision Twist Drill® #38 Size and 13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041038 N/A #38 N/A 1-13/16 in N/A #38
Unit of Measure
 1 2 3 4 5 »