Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01694958 | N/A Precision Twist Drill® #14 Size and 1-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | N/A 041014 | N/A #14 | N/A 2-3/16 in | N/A 0.182 in |
01694957 | N/A Precision Twist Drill® #13 Size and 1-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | N/A 041013 | N/A #13 | N/A 2-3/16 in | N/A #13 |
01694956 | N/A Precision Twist Drill® #12 Size and 1-3/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | N/A 041012 | N/A #12 | N/A 2-1/4 in | N/A #12 |
01694955 | N/A Precision Twist Drill® #11 Size and 1-3/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | N/A 041011 | N/A #11 | N/A 2-1/4 in | N/A #11 |
01694945 | N/A Precision Twist Drill® #1 Size and 1-5/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | N/A 041001 | N/A #1 | N/A 2-7/16 in | N/A #1 |
01695188 | N/A Precision Twist Drill® #9 Size and 1-3/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041809 | N/A #9 | N/A 2-1/4 in | N/A #9 |
01695187 | N/A Precision Twist Drill® #8 Size and 1-3/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041808 | N/A #8 | N/A 2-1/4 in | N/A #8 |
01695186 | N/A Precision Twist Drill® #7 Size and 1-3/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041807 | N/A #7 | N/A 2-1/4 in | N/A #7 |
01695239 | N/A Precision Twist Drill® #60 Size and 1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041860 | N/A #60 | N/A 1-3/8 in | N/A #60 |
01695185 | N/A Precision Twist Drill® #6 Size and 1-1/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041806 | N/A #6 | N/A 2-3/8 in | N/A #6 |
01695238 | N/A Precision Twist Drill® #59 Size and 1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041859 | N/A #59 | N/A 1-3/8 in | N/A #59 |
01695236 | N/A Precision Twist Drill® #57 Size and 1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041857 | N/A #57 | N/A 1-3/8 in | N/A #57 |
01695235 | N/A Precision Twist Drill® #56 Size and 1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041856 | N/A #56 | N/A 1-3/8 in | N/A #56 |
01695234 | N/A Precision Twist Drill® #55 Size and 5/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041855 | N/A #55 | N/A 1-5/8 in | N/A #55 |
01695233 | N/A Precision Twist Drill® #54 Size and 5/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041854 | N/A #54 | N/A 1-5/8 in | N/A #54 |
01695232 | N/A Precision Twist Drill® #53 Size and 5/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041853 | N/A #53 | N/A 1-5/8 in | N/A #53 |
01695231 | N/A Precision Twist Drill® #52 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041852 | N/A #52 | N/A 1-11/16 in | N/A #52 |
01695230 | N/A Precision Twist Drill® #51 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041851 | N/A #51 | N/A 1-11/16 in | N/A #51 |
01695229 | N/A Precision Twist Drill® #50 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041850 | N/A #50 | N/A 1-11/16 in | N/A #50 |
01695184 | N/A Precision Twist Drill® #5 Size and 1-1/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041805 | N/A #5 | N/A 2-3/8 in | N/A #5 |
01695228 | N/A Precision Twist Drill® #49 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041849 | N/A #49 | N/A 1-11/16 in | N/A #49 |
01695227 | N/A Precision Twist Drill® #48 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041848 | N/A #48 | N/A 1-11/16 in | N/A #48 |
01695226 | N/A Precision Twist Drill® #47 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041847 | N/A #47 | N/A 1-11/16 in | N/A #47 |
01695225 | N/A Precision Twist Drill® #46 Size and 3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041846 | N/A #46 | N/A 1-3/4 in | N/A #46 |
01695224 | N/A Precision Twist Drill® #45 Size and 3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041845 | N/A #45 | N/A 1-3/4 in | N/A #45 |