COMPANY HEADER
Print Back
Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit (01689024)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

01695223 N/A Precision Twist Drill® #44 Size and 3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041844 N/A #44 N/A 1-3/4 in N/A #44
01695222 N/A Precision Twist Drill® #43 Size and 3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041843 N/A #43 N/A 1-3/4 in N/A 0.089 in
01695221 N/A Precision Twist Drill® #42 Size and 3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041842 N/A #42 N/A 1-3/4 in N/A #42
01695220 N/A Precision Twist Drill® #41 Size and 13/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041841 N/A #41 N/A 1-13/16 in N/A #41
01695219 N/A Precision Twist Drill® #40 Size and 13/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041840 N/A #40 N/A 1-13/16 in N/A #40
01695218 N/A Precision Twist Drill® #39 Size and 13/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041839 N/A #39 N/A 1-13/16 in N/A #39
01695216 N/A Precision Twist Drill® #37 Size and 13/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041837 N/A #37 N/A 1-13/16 in N/A #37
01695215 N/A Precision Twist Drill® #36 Size and 13/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041836 N/A #36 N/A 1-13/16 in N/A #36
01695214 N/A Precision Twist Drill® #35 Size and 7/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041835 N/A #35 N/A 1-7/8 in N/A #35
01695213 N/A Precision Twist Drill® #34 Size and 7/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041834 N/A #34 N/A 1-7/8 in N/A #34
01695212 N/A Precision Twist Drill® #33 Size and 7/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041833 N/A #33 N/A 1-7/8 in N/A #33
01695211 N/A Precision Twist Drill® #32 Size and 7/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041832 N/A #32 N/A 1-7/8 in N/A #32
01695210 N/A Precision Twist Drill® #31 Size and 7/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041831 N/A #31 N/A 1-7/8 in N/A #31
01695209 N/A Precision Twist Drill® #30 Size and 15/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041830 N/A #30 N/A 1-15/16 in N/A #30
01695182 N/A Precision Twist Drill® #3 Size and 1-1/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041803 N/A #3 N/A 2-3/8 in N/A #3
01695208 N/A Precision Twist Drill® #29 Size and 15/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041829 N/A #29 N/A 1-15/16 in N/A 0.136 in
01695207 N/A Precision Twist Drill® #28 Size and 15/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041828 N/A #28 N/A 1-15/16 in N/A #28
01695206 N/A Precision Twist Drill® #27 Size and 1 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041827 N/A #27 N/A 2-1/16 in N/A #27
01695205 N/A Precision Twist Drill® #26 Size and 1 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041826 N/A #26 N/A 2-1/16 in N/A #26
01695204 N/A Precision Twist Drill® #25 Size and 1 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041825 N/A #25 N/A 2-1/16 in N/A 0.1495 in
01695203 N/A Precision Twist Drill® #24 Size and 1 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041824 N/A #24 N/A 2-1/16 in N/A #24
01695202 N/A Precision Twist Drill® #23 Size and 1 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041823 N/A #23 N/A 2-1/16 in N/A #23
01695201 N/A Precision Twist Drill® #22 Size and 1-1/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041822 N/A #22 N/A 2-1/8 in N/A 0.157 in
01695200 N/A Precision Twist Drill® #21 Size and 1-1/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041821 N/A #21 N/A 2-1/8 in N/A #21
01695199 N/A Precision Twist Drill® #20 Size and 1-1/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041820 N/A #20 N/A 2-1/8 in N/A #20
Unit of Measure
« 6 7 8 9 10 »