COMPANY HEADER
Print Back
Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit (01689024)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

01695046 N/A Precision Twist Drill® #2 Size and 1-5/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041302 N/A #2 N/A 2-7/16 in N/A #2
01695063 N/A Precision Twist Drill® #19 Size and 1-1/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041319 N/A #19 N/A 2-1/8 in N/A #19
01695062 N/A Precision Twist Drill® #18 Size and 1-1/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041318 N/A #18 N/A 2-1/8 in N/A #18
01695061 N/A Precision Twist Drill® #17 Size and 1-1/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041317 N/A #17 N/A 2-3/16 in N/A #17
01695060 N/A Precision Twist Drill® #16 Size and 1-1/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041316 N/A #16 N/A 2-3/16 in N/A #16
01695059 N/A Precision Twist Drill® #15 Size and 1-1/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041315 N/A #15 N/A 2-3/16 in N/A #15
01695058 N/A Precision Twist Drill® #14 Size and 1-1/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041314 N/A #14 N/A 2-3/16 in N/A #14
01695057 N/A Precision Twist Drill® #13 Size and 1-1/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041313 N/A #13 N/A 2-3/16 in N/A #13
01695056 N/A Precision Twist Drill® #12 Size and 1-3/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041312 N/A #12 N/A 2-1/4 in N/A #12
01695055 N/A Precision Twist Drill® #11 Size and 1-3/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041311 N/A #11 N/A 2-1/4 in N/A #11
01695054 N/A Precision Twist Drill® #10 Size and 1-3/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041310 N/A #10 N/A 2-1/4 in N/A #10
01695045 N/A Precision Twist Drill® #1 Size and 1-5/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041301 N/A #1 N/A 2-7/16 in N/A #1
01694791 N/A Precision Twist Drill® 9/64 Inch (in) Size and 15/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 040309 N/A 9/64 in N/A 1-15/16 in N/A 9/64 in
01694800 N/A Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 040318 N/A 9/32 in N/A 2-11/16 in N/A 9/32 in
01695563 N/A Precision Twist Drill® 9/16 Inch (in) Size and 2-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 046036 N/A 9/16 in N/A 4 in N/A 9/16 in
01694789 N/A Precision Twist Drill® 7/64 Inch (in) Size and 13/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 040307 N/A 7/64 in N/A 1-13/16 in N/A 7/64 in
01694796 N/A Precision Twist Drill® 7/32 Inch (in) Size and 1-1/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 040314 N/A 7/32 in N/A 2-3/8 in N/A 7/32 in
01694810 N/A Precision Twist Drill® 7/16 Inch (in) Size and 2-1/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 040328 N/A 7/16 in N/A 3-7/16 in N/A 7/16 in
01695567 N/A Precision Twist Drill® 5/8 Inch (in) Size and 2-3/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 046040 N/A 5/8 in N/A 4-1/4 in N/A 5/8 in
01694787 N/A Precision Twist Drill® 5/64 Inch (in) Size and 11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 040305 N/A 5/64 in N/A 1-11/16 in N/A 5/64 in
01694792 N/A Precision Twist Drill® 5/32 Inch (in) Size and 1 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 040310 N/A 5/32 in N/A 2-1/16 in N/A 5/32 in
01694802 N/A Precision Twist Drill® 5/16 Inch (in) Size and 1-5/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 040320 N/A 5/16 in N/A 2-13/16 in N/A 5/16 in
01695566 N/A Precision Twist Drill® 39/64 Inch (in) Size and 2-3/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 046039 N/A 39/64 in N/A 4-1/4 in N/A 39/64 in
01694806 N/A Precision Twist Drill® 3/8 Inch (in) Size and 1-13/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 040324 N/A 3/8 in N/A 3-1/8 in N/A 3/8 in
01694788 N/A Precision Twist Drill® 3/32 Inch (in) Size and 3/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 040306 N/A 3/32 in N/A 1-3/4 in N/A 3/32 in
Unit of Measure
« 11 12 13 14 15 »