COMPANY HEADER
Print Back
Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit (01689024)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

03455668 N/A Precision Twist Drill® #19 Size and 1-5/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 003558 N/A #19 N/A 2-3/4 in N/A 0.166 in
03455671 N/A Precision Twist Drill® #11 Size and 1-5/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 003568 N/A #11 N/A 2-3/4 in N/A 0.191 in
03455677 N/A Precision Twist Drill® #1 Size and 1-3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 003580 N/A #1 N/A 3 in N/A 0.228 in
01692722 N/A Precision Twist Drill® P Size and 2-3/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 003601 N/A P N/A 3-3/4 in N/A 0.323 in
03455680 N/A Precision Twist Drill® F Size and 2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 003587 N/A F N/A 3-1/4 in N/A 0.257 in
01692651 N/A Precision Twist Drill® Screw Machine Length Drill Bit N/A 003548 N/A N/A N/A
01692641 N/A Precision Twist Drill® 7/64 Inch (in) Size Screw Machine Length Drill Bit N/A 003538 N/A 7/64 in N/A N/A 7/64 in
03455688 N/A Precision Twist Drill® 3/8 Inch (in) Size and 2-3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 003610 N/A 3/8 in N/A 4-1/4 in N/A 3/8 in
03455670 N/A Precision Twist Drill® 3/16 Inch (in) Size and 1-5/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 003566 N/A 3/16 in N/A 2-3/4 in N/A 3/16 in
01692647 N/A Precision Twist Drill® 1/8 Inch (in) Size and 1-1/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 003544 N/A 1/8 in N/A 2-1/4 in N/A 1/8 in
01692701 N/A Precision Twist Drill® 1/4 Inch (in) Size and 2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 003586 N/A 1/4 in N/A 3-1/4 in N/A 1/4 in
01692679 N/A Precision Twist Drill® Screw Machine Length Drill Bit N/A 003573 N/A N/A N/A
04235507 N/A Precision Twist Drill® 3/16 Inch (in) Size and 30 Millimeter (mm) Overall Length TiN (Tip) Coating/Finish Screw Machine Length Drill Bit N/A 0589182 N/A 3/16 in N/A 57 mm N/A 3/16 in
01694392 N/A Precision Twist Drill® 0.334 Inch (in) Size and 1.456 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 032850 N/A 0.334 in N/A 3.11 in N/A 0.334 in
01694342 N/A Precision Twist Drill® 0.137 Inch (in) Size and 0.787 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 032350 N/A 0.137 in N/A 2.047 in N/A 0.137 in
01694338 N/A Precision Twist Drill® 0.122 Inch (in) Size and 0.708 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 032310 N/A 0.122 in N/A 1.929 in N/A 0.122 in
01694328 N/A Precision Twist Drill® 0.09 Inch (in) Size and 0.511 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit N/A 032230 N/A 0.09 in N/A 1.574 in N/A 0.09 in
01685907 N/A Precision Twist Drill® 0.354 Inch (in) Size and 1.574 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 046900 N/A 0.354 in N/A 3.307 in N/A 0.354 in
01685897 N/A Precision Twist Drill® 0.314 Inch (in) Size and 1.456 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 046800 N/A 0.314 in N/A 3.11 in N/A 0.314 in
01685882 N/A Precision Twist Drill® 0.255 Inch (in) Size and 1.22 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 046650 N/A 0.255 in N/A 2.755 in N/A 0.255 in
01685881 N/A Precision Twist Drill® 6.4 Millimeter (mm) Size and 31 Millimeter (mm) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 046640 N/A 6.4 mm N/A 70 mm N/A 6.4 mm
01685877 N/A Precision Twist Drill® 0.236 Inch (in) Size and 1.102 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 046600 N/A 0.236 in N/A 2.598 in N/A 0.236 in
01685872 N/A Precision Twist Drill® 0.216 Inch (in) Size and 1.102 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 046550 N/A 0.216 in N/A 2.598 in N/A 0.216 in
01685867 N/A Precision Twist Drill® 0.196 Inch (in) Size and 1.023 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 046500 N/A 0.196 in N/A 2.44 in N/A 0.196 in
01685857 N/A Precision Twist Drill® 0.157 Inch (in) Size and 0.866 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 046400 N/A 0.157 in N/A 2.165 in N/A 0.157 in
Unit of Measure
« 11 12 13 14 15 »