Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01685852 | N/A Precision Twist Drill® 0.137 Inch (in) Size and 0.787 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 046350 | N/A 0.137 in | N/A 2.047 in | N/A 0.137 in |
01695606 | N/A Precision Twist Drill® 0.098 Inch (in) Size and 0.551 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 046250 | N/A 0.098 in | N/A 1.692 in | N/A 0.098 in |
01695596 | N/A Precision Twist Drill® 0.078 Inch (in) Size and 0.472 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 046200 | N/A 0.078 in | N/A 1.496 in | N/A 0.078 in |
01685927 | N/A Precision Twist Drill® 0.492 Inch (in) Size and 2.007 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 047250 | N/A 0.492 in | N/A 4.015 in | N/A 0.492 in |
01685925 | N/A Precision Twist Drill® 0.472 Inch (in) Size and 2.007 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 047200 | N/A 0.472 in | N/A 4.015 in | N/A 0.472 in |
01685919 | N/A Precision Twist Drill® 0.413 Inch (in) Size and 1.692 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 047005 | N/A 0.413 in | N/A 3-1/2 in | N/A 0.413 in |
01685917 | N/A Precision Twist Drill® 0.393 Inch (in) Size and 1.692 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 047000 | N/A 0.393 in | N/A 3-1/2 in | N/A 0.393 in |
01695576 | N/A Precision Twist Drill® 0.039 Inch (in) Size and 0.236 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 046100 | N/A 0.039 in | N/A 0.866 in | N/A 0.039 in |