Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
---|---|---|---|---|---|
01695223 | N/A Precision Twist Drill® #44 Size and 3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041844 | N/A #44 | N/A 1-3/4 in | N/A #44 |
01695222 | N/A Precision Twist Drill® #43 Size and 3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041843 | N/A #43 | N/A 1-3/4 in | N/A 0.089 in |
01695221 | N/A Precision Twist Drill® #42 Size and 3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041842 | N/A #42 | N/A 1-3/4 in | N/A #42 |
01695220 | N/A Precision Twist Drill® #41 Size and 13/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041841 | N/A #41 | N/A 1-13/16 in | N/A #41 |
01695219 | N/A Precision Twist Drill® #40 Size and 13/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041840 | N/A #40 | N/A 1-13/16 in | N/A #40 |
01695218 | N/A Precision Twist Drill® #39 Size and 13/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041839 | N/A #39 | N/A 1-13/16 in | N/A #39 |
01695216 | N/A Precision Twist Drill® #37 Size and 13/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041837 | N/A #37 | N/A 1-13/16 in | N/A #37 |
01695215 | N/A Precision Twist Drill® #36 Size and 13/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041836 | N/A #36 | N/A 1-13/16 in | N/A #36 |
01695214 | N/A Precision Twist Drill® #35 Size and 7/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041835 | N/A #35 | N/A 1-7/8 in | N/A #35 |
01695213 | N/A Precision Twist Drill® #34 Size and 7/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041834 | N/A #34 | N/A 1-7/8 in | N/A #34 |
01695212 | N/A Precision Twist Drill® #33 Size and 7/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041833 | N/A #33 | N/A 1-7/8 in | N/A #33 |
01695211 | N/A Precision Twist Drill® #32 Size and 7/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041832 | N/A #32 | N/A 1-7/8 in | N/A #32 |
01695210 | N/A Precision Twist Drill® #31 Size and 7/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041831 | N/A #31 | N/A 1-7/8 in | N/A #31 |
01695209 | N/A Precision Twist Drill® #30 Size and 15/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041830 | N/A #30 | N/A 1-15/16 in | N/A #30 |
01695182 | N/A Precision Twist Drill® #3 Size and 1-1/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041803 | N/A #3 | N/A 2-3/8 in | N/A #3 |
01695208 | N/A Precision Twist Drill® #29 Size and 15/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041829 | N/A #29 | N/A 1-15/16 in | N/A 0.136 in |
01695207 | N/A Precision Twist Drill® #28 Size and 15/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041828 | N/A #28 | N/A 1-15/16 in | N/A #28 |
01695206 | N/A Precision Twist Drill® #27 Size and 1 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041827 | N/A #27 | N/A 2-1/16 in | N/A #27 |
01695205 | N/A Precision Twist Drill® #26 Size and 1 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041826 | N/A #26 | N/A 2-1/16 in | N/A #26 |
01695204 | N/A Precision Twist Drill® #25 Size and 1 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041825 | N/A #25 | N/A 2-1/16 in | N/A 0.1495 in |
01695203 | N/A Precision Twist Drill® #24 Size and 1 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041824 | N/A #24 | N/A 2-1/16 in | N/A #24 |
01695202 | N/A Precision Twist Drill® #23 Size and 1 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041823 | N/A #23 | N/A 2-1/16 in | N/A #23 |
01695201 | N/A Precision Twist Drill® #22 Size and 1-1/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041822 | N/A #22 | N/A 2-1/8 in | N/A 0.157 in |
01695200 | N/A Precision Twist Drill® #21 Size and 1-1/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041821 | N/A #21 | N/A 2-1/8 in | N/A #21 |
01695199 | N/A Precision Twist Drill® #20 Size and 1-1/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | N/A 041820 | N/A #20 | N/A 2-1/8 in | N/A #20 |