Item # |
Item Name |
Width |
Bore Diameter |
Lubrication Type |
Outside Diameter |
---|---|---|---|---|---|
00095362 | N/A RBC® Pitchlign® 0.76 Inch (in) Width and 0.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 0.76 in | N/A 0.5 in | N/A Lubrication Groove and Hole | N/A 0.75 in |
00095383 | N/A RBC® Pitchlign® 0.76 Inch (in) Width and 0.63 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 0.76 in | N/A 0.63 in | N/A Lubrication Groove and Hole | N/A 0.88 in |
00095401 | N/A RBC® Pitchlign® 0.76 Inch (in) Width and 0.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 0.76 in | N/A 0.75 in | N/A Lubrication Groove and Hole | N/A 1 in |
00095407 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 0.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.01 in | N/A 0.75 in | N/A Lubrication Groove and Hole | N/A 1 in |
00095443 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 1 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.01 in | N/A 1 in | N/A Lubrication Groove and Hole | N/A 1.25 in |
00095449 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.26 in | N/A 1 in | N/A Lubrication Groove and Hole | N/A 1.25 in |
00095485 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.26 in | N/A 1.25 in | N/A Lubrication Groove and Hole | N/A 1.50 in |
00095488 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 1.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.01 in | N/A 1.25 in | N/A Lubrication Groove and Hole | N/A 1.56 in |
00095536 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.26 in | N/A 1.5 in | N/A Lubrication Groove and Hole | N/A 1.75 in |
00095553 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.63 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.26 in | N/A 1.63 in | N/A Lubrication Groove and Hole | N/A 1.94 in |
00095588 | N/A RBC® Pitchlign® 1.76 Inch (in) Width and 1.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.76 in | N/A 1.75 in | N/A Lubrication Groove and Hole | N/A 2.2500 in |
00095615 | N/A RBC® Pitchlign® 1.76 Inch (in) Width and 2 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.76 in | N/A 2 in | N/A Lubrication Groove and Hole | N/A 2.50 in |
00095653 | N/A RBC® Pitchlign® 1.76 Inch (in) Width and 2.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.76 in | N/A 2.5 in | N/A Lubrication Groove and Hole | N/A 3.00 in |
00095740 | N/A RBC® Pitchlign® 2.515 Inch (in) Width and 3.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 2.515 in | N/A 3.75 in | N/A Lubrication Groove and Hole | N/A 4.50 in |
02245135 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 1.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.01 in | N/A 1.25 in | N/A Lubrication Groove and Hole | N/A 1.50 in |
00095727 | N/A RBC® Pitchlign® 2.01 Inch (in) Width and 3.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 2.01 in | N/A 3.75 in | N/A Lubrication Groove and Hole | N/A 4.25 in |
00095582 | N/A RBC® Pitchlign® 1.51 Inch (in) Width and 1.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.51 in | N/A 1.75 in | N/A Lubrication Groove and Hole | N/A 2.2500 in |
00095695 | N/A RBC® Pitchlign® 2.01 Inch (in) Width and 3.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 2.01 in | N/A 3.25 in | N/A Lubrication Groove and Hole | N/A 3.75 in |
00095661 | N/A RBC® Pitchlign® 1.76 Inch (in) Width and 2.75 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.76 in | N/A 2.75 in | N/A Lubrication Groove and Hole | N/A 3.25 in |
02586349 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 1.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.01 in | N/A 1.5 in | N/A Lubrication Groove and Hole | N/A 1.75 in |
00095655 | N/A RBC® Pitchlign® 1.51 Inch (in) Width and 2.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.51 in | N/A 2.5 in | N/A Lubrication Groove and Hole | N/A 3.13 in |
00095798 | N/A RBC® Pitchlign® 3.015 Inch (in) Width and 6 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 3.015 in | N/A 6 in | N/A Lubrication Groove and Hole | N/A 7.25 in |
00095411 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 0.81 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.01 in | N/A 0.81 in | N/A Lubrication Groove and Hole | N/A 1 in |
00095681 | N/A RBC® Pitchlign® 2.01 Inch (in) Width and 3 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 2.01 in | N/A 3 in | N/A Lubrication Groove and Hole | N/A 3.50 in |
00095421 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 0.88 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.01 in | N/A 0.88 in | N/A Lubrication Groove and Hole | N/A 1.13 in |