Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Thread Type |
---|---|---|---|---|---|
06441696 | N/A Nibco 1/2 Inch (in) Size Brass Adapter Fitting | N/A Nibco | N/A 9030600PC | N/A 1/2 in | N/A Male National Pipe Thread (MNPT) |
06441697 | N/A Nibco 1/2 x 3/4 Inch (in) Size Brass Adapter Fitting | N/A Nibco | N/A 9030750PC | N/A 1/2 x 3/4 in | N/A Male National Pipe Thread (MNPT) |
06441699 | N/A Nibco 3/4 x 1/2 Inch (in) Size Brass Adapter Fitting | N/A Nibco | N/A 9031200PC | N/A 3/4 x 1/2 in | N/A Male National Pipe Thread (MNPT) |
06441700 | N/A Nibco 1 Inch (in) Size Brass Adapter Fitting | N/A Nibco | N/A 9031350PC | N/A 1 in | N/A Male National Pipe Thread (MNPT) |
06441701 | N/A Nibco 1-1/2 Inch (in) Size Brass Adapter Fitting | N/A Nibco | N/A 9032000PC | N/A 1-1/2 in | N/A Male National Pipe Thread (MNPT) |