COMPANY HEADER
Print Back
Nibco 1 Inch (in) Size Bulkhead Fitting (06441654)
Unit of Measure
1 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Size

Material

06441654 N/A Nibco 1 Inch (in) Size Bulkhead Fitting N/A Nibco N/A 750-1 N/A 1 in N/A Cast Copper
06441655 N/A Nibco 1/2 Inch (in) Size Bulkhead Fitting N/A Nibco N/A 750-1/2 N/A 1/2 in N/A Cast Copper
06441656 N/A Nibco 1-1/2 Inch (in) Size Bulkhead Fitting N/A Nibco N/A 750-11/2 N/A 1-1/2 in N/A Cast Copper
06441658 N/A Nibco 3/4 Inch (in) Size Bulkhead Fitting N/A Nibco N/A 750-3/4 N/A 3/4 in N/A Cast Copper
06441659 N/A Nibco 1 Inch (in) Size Bulkhead Fitting N/A Nibco N/A 750-3-1 N/A 1 in N/A Cast Copper
06441660 N/A Nibco 1/2 Inch (in) Size Bulkhead Fitting N/A Nibco N/A 750-3-1/2 N/A 1/2 in N/A
06441661 N/A Nibco 3/4 Inch (in) Size Bulkhead Fitting N/A Nibco N/A 750-3-3/4 N/A 3/4 in N/A Cast Copper
06441662 N/A Nibco 1/2 Inch (in) Size Bulkhead Fitting N/A Nibco N/A 750-4-1/2 N/A 1/2 in N/A Cast Copper
06441663 N/A Nibco 3/4 Inch (in) Size Bulkhead Fitting N/A Nibco N/A 750-4-3/4 N/A 3/4 in N/A Cast Copper
Unit of Measure
1