COMPANY HEADER
Print Back
Nibco 1-1/2 Inch (in) Size Cap Hub (06440945)
Unit of Measure
1 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Size

Material

06440945 N/A Nibco 1-1/2 Inch (in) Size Cap Hub N/A Nibco N/A 5817-1-1/2 N/A 1-1/2 in N/A Acrylonitrile Butadiene Styrene (ABS)
06440946 N/A Nibco 1-1/4 Inch (in) Size Cap Hub N/A Nibco N/A 5817-1-1/4 N/A 1-1/4 in N/A Acrylonitrile Butadiene Styrene (ABS)
06440947 N/A Nibco 2 Inch (in) Size Cap Hub N/A Nibco N/A 5817-2 N/A 2 in N/A Acrylonitrile Butadiene Styrene (ABS)
06440948 N/A Nibco 3 Inch (in) Size Cap Hub N/A Nibco N/A 5817-3 N/A 3 in N/A Acrylonitrile Butadiene Styrene (ABS)
06440949 N/A Nibco 4 Inch (in) Size Cap Hub N/A Nibco N/A 5817-4 N/A 4 in N/A Acrylonitrile Butadiene Styrene (ABS)
06440950 N/A Nibco 6 Inch (in) Size Cap Hub N/A Nibco N/A 5817-6 N/A 6 in N/A Acrylonitrile Butadiene Styrene (ABS)
Unit of Measure
1