Item # |
Item Name |
Manufacturer Part Number |
Size |
Material |
Class |
---|---|---|---|---|---|
05671617 | N/A Nibco 3/8 Inch (in) Size Check Valve | N/A T413B-3/8 | N/A 3/8 in | N/A Bronze | N/A 125 |
05671618 | N/A Nibco 1/2 Inch (in) Size Check Valve | N/A T413B-1/2 | N/A 1/2 in | N/A Bronze | N/A 125 |
05671620 | N/A Nibco 1-1/2 Inch (in) Size Check Valve | N/A T413B-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A |
05759966 | N/A Nibco 6 Inch (in) Size Check Valve | N/A W920W-6 | N/A 6 in | N/A Iron | N/A 125 |
06174437 | N/A Nibco 1-1/4 Inch (in) Size Check Valve | N/A T433B-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A |
06200404 | N/A Nibco 3 Inch (in) Size Check Valve | N/A T433B-3 | N/A 3 in | N/A Bronze | N/A 150 |
06441741 | N/A Nibco 5 Inch (in) Size Check Valve | N/A F918B-5 | N/A 5 in | N/A Iron | N/A 125 |
06441886 | N/A Nibco 3/4 Inch (in) Size Check Valve | N/A S66BC-V-3/4 | N/A 3/4 in | N/A Polyvinylidene Fluoride (PVDF) | N/A |
06441987 | N/A Nibco 1 Inch (in) Size Check Valve | N/A T413V-1 | N/A 1 in | N/A Bronze | N/A 125 |
06441988 | N/A Nibco 1/2 Inch (in) Size Check Valve | N/A T413V-1/2 | N/A 1/2 in | N/A Bronze | N/A 125 |
06441989 | N/A Nibco 1/4 Inch (in) Size Check Valve | N/A T413V-1/4 | N/A 1/4 in | N/A Bronze | N/A 125 |
06441990 | N/A Nibco 3/4 Inch (in) Size Check Valve | N/A T413V-3/4 | N/A 3/4 in | N/A Bronze | N/A 125 |
06441992 | N/A Nibco 1 Inch (in) Size Check Valve | N/A T413W-1 | N/A 1 in | N/A Bronze | N/A 125 |
06441993 | N/A Nibco 1/2 Inch (in) Size Check Valve | N/A T413W-1/2 | N/A 1/2 in | N/A Bronze | N/A 125 |
06441994 | N/A Nibco 1/4 Inch (in) Size Check Valve | N/A T413W-1/4 | N/A 1/4 in | N/A Bronze | N/A 125 |
06441995 | N/A Nibco 1-1/2 Inch (in) Size Check Valve | N/A T413W-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A |
06441996 | N/A Nibco 1-1/4 Inch (in) Size Check Valve | N/A T413W-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A |
06441997 | N/A Nibco 2 Inch (in) Size Check Valve | N/A T413W-2 | N/A 2 in | N/A Bronze | N/A 125 |
06441999 | N/A Nibco 3/8 Inch (in) Size Check Valve | N/A T413W-3/8 | N/A 3/8 in | N/A Bronze | N/A 125 |
06442000 | N/A Nibco 1 Inch (in) Size Check Valve | N/A T413Y-1 | N/A 1 in | N/A Bronze | N/A 125 |
06442001 | N/A Nibco 1/2 Inch (in) Size Check Valve | N/A T413Y-1/2 | N/A 1/2 in | N/A Bronze | N/A 125 |
06442002 | N/A Nibco 1/4 Inch (in) Size Check Valve | N/A T413Y-1/4 | N/A 1/4 in | N/A Bronze | N/A 125 |
06442003 | N/A Nibco 2 Inch (in) Size Check Valve | N/A T413Y-2 | N/A 2 in | N/A Bronze | N/A 125 |
06442004 | N/A Nibco 3/8 Inch (in) Size Check Valve | N/A T413Y-3/8 | N/A 3/8 in | N/A Bronze | N/A 125 |
06442005 | N/A Nibco 3/8 Inch (in) Size Check Valve | N/A T433B-3/8 | N/A 3/8 in | N/A Bronze | N/A 150 |