Item # |
Item Name |
Manufacturer Part Number |
Size |
Material |
Class |
---|---|---|---|---|---|
06442031 | N/A Nibco 1/2 Inch (in) Size Check Valve | N/A T473Y-1/2 | N/A 1/2 in | N/A Bronze | N/A 300 |
06442032 | N/A Nibco 1/4 Inch (in) Size Check Valve | N/A T473Y-1/4 | N/A 1/4 in | N/A Bronze | N/A 300 |
06442033 | N/A Nibco 1-1/2 Inch (in) Size Check Valve | N/A T473Y-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A |
06442034 | N/A Nibco 1-1/4 Inch (in) Size Check Valve | N/A T473Y-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A |
06442035 | N/A Nibco 2 Inch (in) Size Check Valve | N/A T473Y-2 | N/A 2 in | N/A Bronze | N/A 300 |
06442036 | N/A Nibco 3/4 Inch (in) Size Check Valve | N/A T473Y-3/4 | N/A 3/4 in | N/A Bronze | N/A 300 |
06442037 | N/A Nibco 3/8 Inch (in) Size Check Valve | N/A T473Y-3/8 | N/A 3/8 in | N/A Bronze | N/A 300 |
06442038 | N/A Nibco 1-1/2 Inch (in) Size Check Valve | N/A T480Y-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A 125 |
06442039 | N/A Nibco 1-1/4 Inch (in) Size Check Valve | N/A T480Y-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A |
06442041 | N/A Nibco 3/4 Inch (in) Size Check Valve | N/A T480Y-3/4; T113 | N/A 3/4 in | N/A Bronze | N/A |
06442042 | N/A Nibco 3/8 Inch (in) Size Check Valve | N/A T480Y-3/8 | N/A 3/8 in | N/A Bronze | N/A 125 |
06442127 | N/A Nibco 2 Inch (in) Size Check Valve | N/A W910B-2 | N/A 2 in | N/A Iron | N/A 125 |
06442128 | N/A Nibco 2-1/2 Inch (in) Size Check Valve | N/A W910B-2-1/2 | N/A 2-1/2 in | N/A Iron | N/A |
06442129 | N/A Nibco 5 Inch (in) Size Check Valve | N/A W910B-5 | N/A 5 in | N/A Iron | N/A 125 |
06442131 | N/A Nibco 8 Inch (in) Size Check Valve | N/A W910B-8 | N/A 8 in | N/A Iron | N/A 125 |
06442132 | N/A Nibco 4 Inch (in) Size Check Valve | N/A W910B-LF | N/A 4 in | N/A Iron | N/A 125 |
06442133 | N/A Nibco 6 Inch (in) Size Check Valve | N/A W910W-6 | N/A 6 in | N/A Iron | N/A 125 |
06442134 | N/A Nibco 4 Inch (in) Size Check Valve | N/A W920W-4 | N/A 4 in | N/A Iron | N/A 125 |
06442135 | N/A Nibco 5 Inch (in) Size Check Valve | N/A W920W-5 | N/A 5 in | N/A Iron | N/A 125 |
06442136 | N/A Nibco 8 Inch (in) Size Check Valve | N/A W920W-8 | N/A 8 in | N/A Iron | N/A 125 |
06442130 | N/A Nibco 6 Inch (in) Size Check Valve | N/A W910B-6 | N/A 6 in | N/A Iron | N/A 125 |