COMPANY HEADER
Print Back
Nibco 1-1/4 Inch (in) Size Companion Flange (06441640)
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Size

Material

Class

06441637 N/A Nibco 1 Inch (in) Size Companion Flange N/A 741-1 N/A 1 in N/A Cast Copper N/A 125
06441638 N/A Nibco 1/2 Inch (in) Size Companion Flange N/A 741-1/2 N/A 1/2 in N/A Cast Copper N/A 125
06441639 N/A Nibco 1-1/2 Inch (in) Size Companion Flange N/A 741-1-1/2 N/A 1-1/2 in N/A Cast Copper N/A 125
06441640 N/A Nibco 1-1/4 Inch (in) Size Companion Flange N/A 741-1-1/4 N/A 1-1/4 in N/A Cast Copper N/A 125
06441641 N/A Nibco 2 Inch (in) Size Companion Flange N/A 741-2 N/A 2 in N/A Cast Copper N/A 125
06441642 N/A Nibco 2-1/2 Inch (in) Size Companion Flange N/A 741-2-1/2 N/A 2-1/2 in N/A Cast Copper N/A 125
06441643 N/A Nibco 3 Inch (in) Size Companion Flange N/A 741-3 N/A 3 in N/A Cast Copper N/A 125
06441644 N/A Nibco 3/4 Inch (in) Size Companion Flange N/A 741-3/4 N/A 3/4 in N/A Cast Copper N/A 125
06441645 N/A Nibco 4 Inch (in) Size Companion Flange N/A 741-4 N/A 4 in N/A Cast Copper N/A 125
06441646 N/A Nibco 5 Inch (in) Size Companion Flange N/A 741-5 N/A 5 in N/A Cast Copper N/A 125
06441647 N/A Nibco 6 Inch (in) Size Companion Flange N/A 741-6 N/A 6 in N/A Cast Copper N/A 125
06441665 N/A Nibco 1 Inch (in) Size Companion Flange N/A 771-1 N/A 1 in N/A Cast Copper N/A 150
06441666 N/A Nibco 1-1/2 Inch (in) Size Companion Flange N/A 771-1-1/2 N/A 1-1/2 in N/A Cast Copper N/A 150
06441667 N/A Nibco 1-1/4 Inch (in) Size Companion Flange N/A 771-1-1/4 N/A 1-1/4 in N/A Cast Copper N/A 150
06441668 N/A Nibco 2 Inch (in) Size Companion Flange N/A 771-2 N/A 2 in N/A Cast Copper N/A 150
06441669 N/A Nibco 2-1/2 Inch (in) Size Companion Flange N/A 771-2-1/2 N/A 2-1/2 in N/A Cast Copper N/A 150
06441670 N/A Nibco 3 Inch (in) Size Companion Flange N/A 771-3 N/A 3 in N/A Cast Copper N/A 150
06441671 N/A Nibco 3/4 Inch (in) Size Companion Flange N/A 771-3/4 N/A 3/4 in N/A Cast Copper N/A 150
06441672 N/A Nibco 4 Inch (in) Size Companion Flange N/A 771-4 N/A 4 in N/A Cast Copper N/A 150
06441673 N/A Nibco 5 Inch (in) Size Companion Flange N/A 771-5 N/A 5 in N/A Cast Copper N/A 150
06441674 N/A Nibco 6 Inch (in) Size Companion Flange N/A 771-6 N/A 6 in N/A Cast Copper N/A 150
06441675 N/A Nibco 2 Inch (in) Size Companion Flange N/A 775-2 N/A 2 in N/A Cast Copper N/A 150
06441676 N/A Nibco 2-1/2 Inch (in) Size Companion Flange N/A 775-2-1/2 N/A 2-1/2 in N/A Cast Copper N/A 150
06441677 N/A Nibco 3 Inch (in) Size Companion Flange N/A 775-3 N/A 3 in N/A Cast Copper N/A 150
06441678 N/A Nibco 4 Inch (in) Size Companion Flange N/A 775-4 N/A 4 in N/A Cast Copper N/A 150
Unit of Measure
1