Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Thread Type |
---|---|---|---|---|---|
06441691 | N/A Nibco 1/2 Inch (in) Size Copper Adapter Fitting | N/A Nibco | N/A 9024650PC | N/A 1/2 in | N/A Female National Pipe Thread (FNPT) |
06441692 | N/A Nibco 1/2 x 3/4 Inch (in) Size Copper Adapter Fitting | N/A Nibco | N/A 9024750PC | N/A 1/2 x 3/4 in | N/A Female National Pipe Thread (FNPT) |
06441693 | N/A Nibco 3/4 Inch (in) Size Copper Adapter Fitting | N/A Nibco | N/A 9024950PC | N/A 3/4 in | N/A Female National Pipe Thread (FNPT) |
06441694 | N/A Nibco 1 Inch (in) Size Copper Adapter Fitting | N/A Nibco | N/A 9025250PC | N/A 1 in | N/A Female National Pipe Thread (FNPT) |