Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
---|---|---|---|---|---|
06440833 | N/A Nibco 1-1/2 x 1-1/4 Inch (in) Size Copper Tube Size (CTS) Bushing | N/A Nibco | N/A 4718-1.5X1.25 | N/A 1-1/2 x 1-1/4 in | N/A |
06440834 | N/A Nibco 1-1/2 x 1 Inch (in) Size Copper Tube Size (CTS) Bushing | N/A Nibco | N/A 4718-1-1/2X1 | N/A 1-1/2 x 1 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440835 | N/A Nibco 1-1/2 x 1/2 Inch (in) Size Copper Tube Size (CTS) Bushing | N/A Nibco | N/A 4718-1-1/2X1/2 | N/A 1-1/2 x 1/2 in | N/A |
06440836 | N/A Nibco 1-1/2 x 3/4 Inch (in) Size Copper Tube Size (CTS) Bushing | N/A Nibco | N/A 4718-1-1/2X3/4 | N/A 1-1/2 x 3/4 in | N/A |
06440837 | N/A Nibco 1-1/4 x 1 Inch (in) Size Copper Tube Size (CTS) Bushing | N/A Nibco | N/A 4718-1-1/4X1 | N/A 1-1/4 x 1 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440838 | N/A Nibco 1-1/4 x 1/2 Inch (in) Size Copper Tube Size (CTS) Bushing | N/A Nibco | N/A 4718-1-1/4X1/2 | N/A 1-1/4 x 1/2 in | N/A |
06440839 | N/A Nibco 1-1/4 x 3/4 Inch (in) Size Copper Tube Size (CTS) Bushing | N/A Nibco | N/A 4718-1-1/4X3/4 | N/A 1-1/4 x 3/4 in | N/A |
06440840 | N/A Nibco 1 x 1/2 Inch (in) Size Copper Tube Size (CTS) Bushing | N/A Nibco | N/A 4718-1X1/2 | N/A 1 x 1/2 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440841 | N/A Nibco 1 x 3/4 Inch (in) Size Copper Tube Size (CTS) Bushing | N/A Nibco | N/A 4718-1X3/4 | N/A 1 x 3/4 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440842 | N/A Nibco 2 x 1 Inch (in) Size Copper Tube Size (CTS) Bushing | N/A Nibco | N/A 4718-2X1 | N/A 2 x 1 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440843 | N/A Nibco 2 x 1/2 Inch (in) Size Copper Tube Size (CTS) Bushing | N/A Nibco | N/A 4718-2X1/2 | N/A 2 x 1/2 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440844 | N/A Nibco 2 x 1-1/2 Inch (in) Size Copper Tube Size (CTS) Bushing | N/A Nibco | N/A 4718-2X1-1/2 | N/A 2 x 1-1/2 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440845 | N/A Nibco 2 x 3/4 Inch (in) Size Copper Tube Size (CTS) Bushing | N/A Nibco | N/A 4718-2X3/4 | N/A 2 x 3/4 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |
06440846 | N/A Nibco 3/4 x 1/2 Inch (in) Size Copper Tube Size (CTS) Bushing | N/A Nibco | N/A 4718-3/4X1/2 | N/A 3/4 x 1/2 in | N/A Chlorinated Polyvinyl Chloride (CPVC) |