Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
---|---|---|---|---|---|
04060249 | N/A Nibco 4 x 3 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing | N/A Nibco | N/A 5801-2-F-4X3 | N/A 4 x 3 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440857 | N/A Nibco 1-1/2 x 1-1/4 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing | N/A Nibco | N/A 58012F-1.5X1.25 | N/A 1-1/2 x 1-1/4 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440858 | N/A Nibco 2 x 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing | N/A Nibco | N/A 5801-2-F-2X1.5 | N/A 2 x 1-1/2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440859 | N/A Nibco 3 x 1-1/2 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing | N/A Nibco | N/A 5801-2-F-3X1.5 | N/A 3 x 1-1/2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440860 | N/A Nibco 2-F-3 x 2 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing | N/A Nibco | N/A 5801-2-F-3X2 | N/A 3 x 2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440861 | N/A Nibco 4 x 2 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing | N/A Nibco | N/A 5801-2-F-4X2 | N/A 4 x 2 in | N/A Acrylonitrile Butadiene Styrene (ABS) |
06440862 | N/A Nibco 6 x 4 Inch (in) Size Drain, Waste and Vent (DWV) SPG Flush Bushing | N/A Nibco | N/A 5801-2-F-6X4 | N/A 6 x 4 in | N/A Acrylonitrile Butadiene Styrene (ABS) |