Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
---|---|---|---|---|
06441591 | N/A Nibco 1-1/2 x 1 Inch (in) Size Flush Bushing | N/A Nibco | N/A 718-3-11/2X1 | N/A 1-1/2 x 1 in |
06441592 | N/A Nibco 1-1/4 x 3/4 Inch (in) Size Flush Bushing | N/A Nibco | N/A 718-3-1-1/4X3/4 | N/A 1-1/4 x 3/4 in |
06441593 | N/A Nibco 3/4 x 3/8 Inch (in) Size Flush Bushing | N/A Nibco | N/A 718-3-3/4X3/8 | N/A 3/4 x 3/8 in |