COMPANY HEADER
Print Back
Nibco 3 Inch (in) Size Gate Valve (01158560)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Manufacturer Part Number

Size

Material

Class

06441836 N/A Nibco 1-1/4 Inch (in) Size Gate Valve N/A S113-1-1/4 N/A 1-1/4 in N/A Bronze N/A 125
06441837 N/A Nibco 2 Inch (in) Size Gate Valve N/A S113-2 N/A 2 in N/A Bronze N/A 125
06441838 N/A Nibco 2-1/2 Inch (in) Size Gate Valve N/A S113-2-1/2 N/A 2-1/2 in N/A Bronze N/A 125
06441839 N/A Nibco 3/4 Inch (in) Size Gate Valve N/A S113-3/4 N/A 3/4 in N/A Bronze N/A 125
06441840 N/A Nibco 3/8 Inch (in) Size Gate Valve N/A S113-3/8 N/A 3/8 in N/A Bronze N/A 125
06441841 N/A Nibco 1 Inch (in) Size Gate Valve N/A S134-1 N/A 1 in N/A Bronze N/A 150
06441842 N/A Nibco 1/2 Inch (in) Size Gate Valve N/A S134-1/2 N/A 1/2 in N/A Bronze N/A 150
06441843 N/A Nibco 1-1/2 Inch (in) Size Gate Valve N/A S134-1-1/2 N/A 1-1/2 in N/A Bronze N/A 150
06441844 N/A Nibco 1-1/4 Inch (in) Size Gate Valve N/A S134-1-1/4 N/A 1-1/4 in N/A Bronze N/A 150
06441845 N/A Nibco 3/4 Inch (in) Size Gate Valve N/A S134-3/4 N/A 3/4 in N/A Bronze N/A 150
06441887 N/A Nibco 1/4 Inch (in) Size Gate Valve N/A T111-1/4 N/A 1/4 in N/A Bronze N/A 125
06441888 N/A Nibco 2-1/2 Inch (in) Size Gate Valve N/A T111-2-1/2 N/A 2-1/2 in N/A Bronze N/A 125
06441889 N/A Nibco 3 Inch (in) Size Gate Valve N/A T111-3 N/A 3 in N/A Bronze N/A 125
06441890 N/A Nibco 3/4 Inch (in) Size Gate Valve N/A T111-3/4 N/A 3/4 in N/A Bronze N/A 125
06441891 N/A Nibco 1-1/4 Inch (in) Size Gate Valve N/A T113-1-1/4 N/A 1-1/4 in N/A Bronze N/A 125
06441892 N/A Nibco 2-1/2 Inch (in) Size Gate Valve N/A T113-2-1/2 N/A 2-1/2 in N/A Bronze N/A 125
06441893 N/A Nibco 3/8 Inch (in) Size Gate Valve N/A T113-3/8 N/A 3/8 in N/A Bronze N/A 125
06441894 N/A Nibco 1 Inch (in) Size Gate Valve N/A T124-1 N/A 1 in N/A Bronze N/A 125
06441895 N/A Nibco 1/2 Inch (in) Size Gate Valve N/A T124-1/2 N/A 1/2 in N/A Bronze N/A 125
06441896 N/A Nibco 1-1/2 Inch (in) Size Gate Valve N/A T124-1-1/2 N/A 1-1/2 in N/A Bronze N/A 125
06441897 N/A Nibco 1-1/4 Inch (in) Size Gate Valve N/A T124-1-1/4 N/A 1-1/4 in N/A Bronze N/A 125
06441898 N/A Nibco 2 Inch (in) Size Gate Valve N/A T124-2 N/A 2 in N/A Bronze N/A 125
06441899 N/A Nibco 3/4 Inch (in) Size Gate Valve N/A T124-3/4 N/A 3/4 in N/A Bronze N/A 125
06441900 N/A Nibco 3/8 Inch (in) Size Gate Valve N/A T124-3/8 N/A 3/8 in N/A Bronze N/A 125
06441901 N/A Nibco 1 Inch (in) Size Gate Valve N/A T131-1 N/A 1 in N/A Bronze N/A 150
Unit of Measure
1 2 3 4 5