Item # |
Item Name |
Manufacturer Part Number |
Size |
Material |
Class |
---|---|---|---|---|---|
01158560 | N/A Nibco 3 Inch (in) Size Gate Valve | N/A T113-3 | N/A 3 in | N/A Bronze | N/A 125 |
01158575 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A T113-1/2 | N/A 1/2 in | N/A Bronze | N/A 125 |
01158585 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A T111-1/2 | N/A 1/2 in | N/A Bronze | N/A 125 |
01158627 | N/A Nibco 3/8 Inch (in) Size Gate Valve | N/A T111-3/8 | N/A 3/8 in | N/A Bronze | N/A 125 |
01158653 | N/A Nibco 1/4 Inch (in) Size Gate Valve | N/A T113-1/4 | N/A 1/4 in | N/A Bronze | N/A 125 |
01158659 | N/A Nibco 2 Inch (in) Size Gate Valve | N/A T113-2 | N/A 2 in | N/A Bronze | N/A 125 |
01158702 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A T113-1 | N/A 1 in | N/A Bronze | N/A 125 |
01158709 | N/A Nibco 1-1/2 Inch (in) Size Gate Valve | N/A T113-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A 125 |
01672789 | N/A Nibco 3/4 Inch (in) Size Gate Valve | N/A T174SS-3/4 | N/A 3/4 in | N/A Bronze | N/A 300 |
02868079 | N/A Nibco 3/4 Inch (in) Size Gate Valve | N/A T154A-3/4 | N/A 3/4 in | N/A Bronze | N/A 200 |
03234004 | N/A Nibco 3/4 Inch (in) Size Gate Valve | N/A T133-3/4 | N/A 3/4 in | N/A Bronze | N/A 150 |
03434056 | N/A Nibco 1-1/2 Inch (in) Size Gate Valve | N/A T111-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A 125 |
03434061 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A T111-1 | N/A 1 in | N/A Bronze | N/A 125 |
03644304 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A T176SS-1 | N/A 1 in | N/A Bronze | N/A 300 |
04217158 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A T176A-1 | N/A 1 in | N/A Bronze | N/A 300 |
04246458 | N/A Nibco 2-1/2 Inch (in) Size Gate Valve | N/A F617ON-2-1/2 | N/A 2-1/2 in | N/A Iron | N/A |
04435495 | N/A Nibco 1-1/4 Inch (in) Size Gate Valve | N/A T134-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A 150 |
04624964 | N/A Nibco 3 Inch (in) Size Gate Valve | N/A F63731-3 | N/A 3 in | N/A Ductile Iron | N/A 150 |
05018853 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A T174SS-1/2 | N/A 1/2 in | N/A Bronze | N/A 300 |
05179179 | N/A Nibco 2 Inch (in) Size Gate Valve | N/A T174A-2 | N/A 2 in | N/A Bronze | N/A 300 |
05390620 | N/A Nibco 2 Inch (in) Size Gate Valve | N/A T111-2 | N/A 2 in | N/A Bronze | N/A 125 |
05671615 | N/A Nibco 1/4 Inch (in) Size Gate Valve | N/A T134-1/4 | N/A 1/4 in | N/A Bronze | N/A 150 |
05671616 | N/A Nibco 3/8 Inch (in) Size Gate Valve | N/A T134-3/8 | N/A 3/8 in | N/A Bronze | N/A 150 |
05671619 | N/A Nibco 1-1/4 Inch (in) Size Gate Valve | N/A T111-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A 125 |
06132770 | N/A Nibco 3 Inch (in) Size Gate Valve | N/A S113-3 | N/A 3 in | N/A Bronze | N/A 125 |