Item # |
Item Name |
Manufacturer Part Number |
Size |
Material |
Class |
---|---|---|---|---|---|
06441836 | N/A Nibco 1-1/4 Inch (in) Size Gate Valve | N/A S113-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A 125 |
06441837 | N/A Nibco 2 Inch (in) Size Gate Valve | N/A S113-2 | N/A 2 in | N/A Bronze | N/A 125 |
06441838 | N/A Nibco 2-1/2 Inch (in) Size Gate Valve | N/A S113-2-1/2 | N/A 2-1/2 in | N/A Bronze | N/A 125 |
06441839 | N/A Nibco 3/4 Inch (in) Size Gate Valve | N/A S113-3/4 | N/A 3/4 in | N/A Bronze | N/A 125 |
06441840 | N/A Nibco 3/8 Inch (in) Size Gate Valve | N/A S113-3/8 | N/A 3/8 in | N/A Bronze | N/A 125 |
06441841 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A S134-1 | N/A 1 in | N/A Bronze | N/A 150 |
06441842 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A S134-1/2 | N/A 1/2 in | N/A Bronze | N/A 150 |
06441843 | N/A Nibco 1-1/2 Inch (in) Size Gate Valve | N/A S134-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A 150 |
06441844 | N/A Nibco 1-1/4 Inch (in) Size Gate Valve | N/A S134-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A 150 |
06441845 | N/A Nibco 3/4 Inch (in) Size Gate Valve | N/A S134-3/4 | N/A 3/4 in | N/A Bronze | N/A 150 |
06441887 | N/A Nibco 1/4 Inch (in) Size Gate Valve | N/A T111-1/4 | N/A 1/4 in | N/A Bronze | N/A 125 |
06441888 | N/A Nibco 2-1/2 Inch (in) Size Gate Valve | N/A T111-2-1/2 | N/A 2-1/2 in | N/A Bronze | N/A 125 |
06441889 | N/A Nibco 3 Inch (in) Size Gate Valve | N/A T111-3 | N/A 3 in | N/A Bronze | N/A 125 |
06441890 | N/A Nibco 3/4 Inch (in) Size Gate Valve | N/A T111-3/4 | N/A 3/4 in | N/A Bronze | N/A 125 |
06441891 | N/A Nibco 1-1/4 Inch (in) Size Gate Valve | N/A T113-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A 125 |
06441892 | N/A Nibco 2-1/2 Inch (in) Size Gate Valve | N/A T113-2-1/2 | N/A 2-1/2 in | N/A Bronze | N/A 125 |
06441893 | N/A Nibco 3/8 Inch (in) Size Gate Valve | N/A T113-3/8 | N/A 3/8 in | N/A Bronze | N/A 125 |
06441894 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A T124-1 | N/A 1 in | N/A Bronze | N/A 125 |
06441895 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A T124-1/2 | N/A 1/2 in | N/A Bronze | N/A 125 |
06441896 | N/A Nibco 1-1/2 Inch (in) Size Gate Valve | N/A T124-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A 125 |
06441897 | N/A Nibco 1-1/4 Inch (in) Size Gate Valve | N/A T124-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A 125 |
06441898 | N/A Nibco 2 Inch (in) Size Gate Valve | N/A T124-2 | N/A 2 in | N/A Bronze | N/A 125 |
06441899 | N/A Nibco 3/4 Inch (in) Size Gate Valve | N/A T124-3/4 | N/A 3/4 in | N/A Bronze | N/A 125 |
06441900 | N/A Nibco 3/8 Inch (in) Size Gate Valve | N/A T124-3/8 | N/A 3/8 in | N/A Bronze | N/A 125 |
06441901 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A T131-1 | N/A 1 in | N/A Bronze | N/A 150 |