Item # |
Item Name |
Manufacturer Part Number |
Size |
Material |
Class |
---|---|---|---|---|---|
06441927 | N/A Nibco 1-1/4 Inch (in) Size Gate Valve | N/A T174A-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A |
06441928 | N/A Nibco 3/4 Inch (in) Size Gate Valve | N/A T174A-3/4 | N/A 3/4 in | N/A Bronze | N/A 300 |
06441929 | N/A Nibco 3/8 Inch (in) Size Gate Valve | N/A T174A-3/8 | N/A 3/8 in | N/A Bronze | N/A 300 |
06441930 | N/A Nibco 1 Inch (in) Size Gate Valve | N/A T174SS-1 | N/A 1 in | N/A Bronze | N/A 300 |
06441931 | N/A Nibco 1-1/2 Inch (in) Size Gate Valve | N/A T174SS-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A |
06441932 | N/A Nibco 1-1/4 Inch (in) Size Gate Valve | N/A T174SS-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A |
06441933 | N/A Nibco 2 Inch (in) Size Gate Valve | N/A T174SS-2 | N/A 2 in | N/A Bronze | N/A 300 |
06441934 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A T176A-1/2 | N/A 1/2 in | N/A Bronze | N/A 300 |
06441935 | N/A Nibco 1/4 Inch (in) Size Gate Valve | N/A T176A-1/4 | N/A 1/4 in | N/A Bronze | N/A 300 |
06441936 | N/A Nibco 1-1/2 Inch (in) Size Gate Valve | N/A T176A-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A |
06441937 | N/A Nibco 1-1/4 Inch (in) Size Gate Valve | N/A T176A-1-1/4 | N/A 1-1/4 in | N/A Bronze | N/A |
06441938 | N/A Nibco 2 Inch (in) Size Gate Valve | N/A T176A-2 | N/A 2 in | N/A Bronze | N/A 300 |
06441939 | N/A Nibco 3/4 Inch (in) Size Gate Valve | N/A T176A-3/4 | N/A 3/4 in | N/A Bronze | N/A 300 |
06441940 | N/A Nibco 3/8 Inch (in) Size Gate Valve | N/A T176A-3/8 | N/A 3/8 in | N/A Bronze | N/A 300 |
06441941 | N/A Nibco 1/2 Inch (in) Size Gate Valve | N/A T176SS-1/2 | N/A 1/2 in | N/A Bronze | N/A 300 |
06441942 | N/A Nibco 1-1/2 Inch (in) Size Gate Valve | N/A T176SS-1-1/2 | N/A 1-1/2 in | N/A Bronze | N/A |
06441943 | N/A Nibco 3/4 Inch (in) Size Gate Valve | N/A T176SS-3/4 | N/A 3/4 in | N/A Bronze | N/A 300 |
06442040 | N/A Nibco 3/4 Inch (in) Size Gate Valve | N/A T480Y-3/4; T113 | N/A 3/4 in | N/A Bronze | N/A |