Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Size |
Material |
---|---|---|---|---|---|
06441014 | N/A Nibco 1-1/4 Inch (in) Size Tee | N/A Nibco | N/A 611233-1-1/4 | N/A 1-1/4 in | N/A Polypropylene |
06441016 | N/A Nibco 3 Inch (in) Size Tee | N/A Nibco | N/A 611233-3 | N/A 3 in | N/A Polypropylene |
06441017 | N/A Nibco 3/4 Inch (in) Size Tee | N/A Nibco | N/A 611233-3/4 | N/A 3/4 in | N/A Polypropylene |
06441152 | N/A Nibco 1 Inch (in) Size Tee | N/A Nibco | N/A 6511-1 | N/A 1 in | N/A Polyvinylidene Fluoride (PVDF) |
06441153 | N/A Nibco 1/2 Inch (in) Size Tee | N/A Nibco | N/A 1684136 | N/A 1/2 in | N/A Polyvinylidene Fluoride (PVDF) |
06441154 | N/A Nibco 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 6511-1-1/2 | N/A 1-1/2 in | N/A Polyvinylidene Fluoride (PVDF) |
06441155 | N/A Nibco 2 Inch (in) Size Tee | N/A Nibco | N/A 6511-2 | N/A 2 in | N/A Polyvinylidene Fluoride (PVDF) |
06441156 | N/A Nibco 3/4 Inch (in) Size Tee | N/A Nibco | N/A 1684197 | N/A 3/4 in | N/A Polyvinylidene Fluoride (PVDF) |
06441157 | N/A Nibco 1 Inch (in) Size Tee | N/A Nibco | N/A 651233-1 | N/A 1 in | N/A Polyvinylidene Fluoride (PVDF) |
06441158 | N/A Nibco 1/2 Inch (in) Size Tee | N/A Nibco | N/A 651233-1/2 | N/A 1/2 in | N/A Polyvinylidene Fluoride (PVDF) |
06441159 | N/A Nibco 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 651233-1-1/2 | N/A 1-1/2 in | N/A Polyvinylidene Fluoride (PVDF) |
06441160 | N/A Nibco 2 Inch (in) Size Tee | N/A Nibco | N/A 651233-2 | N/A 2 in | N/A Polyvinylidene Fluoride (PVDF) |
06441161 | N/A Nibco 3/4 Inch (in) Size Tee | N/A Nibco | N/A 651233-3/4 | N/A 3/4 in | N/A Polyvinylidene Fluoride (PVDF) |
06441287 | N/A Nibco 1 Inch (in) Size Tee | N/A Nibco | N/A 6611-1 | N/A 1 in | N/A Polyvinylidene Fluoride (PVDF) |
06441288 | N/A Nibco 1/2 Inch (in) Size Tee | N/A Nibco | N/A 1720660 | N/A 1/2 in | N/A Polyvinylidene Fluoride (PVDF) |
06441289 | N/A Nibco 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 6611-1-1/2 | N/A 1-1/2 in | N/A Polyvinylidene Fluoride (PVDF) |
06441290 | N/A Nibco 2 Inch (in) Size Tee | N/A Nibco | N/A 6611-2 | N/A 2 in | N/A Polyvinylidene Fluoride (PVDF) |
06441291 | N/A Nibco 3/4 Inch (in) Size Tee | N/A Nibco | N/A 1720721 | N/A 3/4 in | N/A Polyvinylidene Fluoride (PVDF) |
06441292 | N/A Nibco 1 Inch (in) Size Tee | N/A Nibco | N/A 661233-1 | N/A 1 in | N/A Polyvinylidene Fluoride (PVDF) |
06441293 | N/A Nibco 1/2 Inch (in) Size Tee | N/A Nibco | N/A 661233-1/2 | N/A 1/2 in | N/A Polyvinylidene Fluoride (PVDF) |
06441294 | N/A Nibco 1-1/2 Inch (in) Size Tee | N/A Nibco | N/A 661233-1-1/2 | N/A 1-1/2 in | N/A Polyvinylidene Fluoride (PVDF) |
06441295 | N/A Nibco 2 Inch (in) Size Tee | N/A Nibco | N/A 661233-2 | N/A 2 in | N/A Polyvinylidene Fluoride (PVDF) |
06441296 | N/A Nibco 3/4 Inch (in) Size Tee | N/A Nibco | N/A 661233-3/4 | N/A 3/4 in | N/A Polyvinylidene Fluoride (PVDF) |
06441450 | N/A Nibco 1/2 x 1/8 x 3/4 Inch (in) Size Tee | N/A Nibco | N/A 705-1/2X1/8X3/4 | N/A 1/2 x 1/8 x 3/4 in | N/A Cast Copper |
06441451 | N/A Nibco 1-1/4 x 1/8 x 1-1/4 Inch (in) Size Tee | N/A Nibco | N/A 705-125X1/8X125 | N/A 1-1/4 x 1/8 x 1-1/4 in | N/A |