COMPANY HEADER
Print Back
Nibco 3/4 x 1/2 x 1/2 Inch (in) Size Tee (06440813)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Size

Material

06441452 N/A Nibco 1 x 1/8 x 1 Inch (in) Size Tee N/A Nibco N/A 705-1X1/8X1 N/A 1 x 1/8 x 1 in N/A Cast Copper
06441453 N/A Nibco 3/4 x 1/8 x 1 Inch (in) Size Tee N/A Nibco N/A 705-3/4X1/8X1 N/A 3/4 x 1/8 x 1 in N/A Cast Copper
06441454 N/A Nibco 3/4 x 1/8 x 3/4 Inch (in) Size Tee N/A Nibco N/A 705-3/4X1/8X3/4 N/A 3/4 x 1/8 x 3/4 in N/A Cast Copper
06441522 N/A Nibco 1/2 Inch (in) Size Tee N/A Nibco N/A 710-3-1/2 N/A 1/2 in N/A Cast Copper
06441523 N/A Nibco 3/4 Inch (in) Size Tee N/A Nibco N/A 710-3-3/4 N/A 3/4 in N/A Cast Copper
06441525 N/A Nibco 3-3/4 x 3/4 x 1/2 Inch (in) Size Tee N/A Nibco N/A 710-3-3/4X3/4X5 N/A 3-3/4 x 3/4 x 1/2 in N/A
06441527 N/A Nibco 3/4 Inch (in) Size Tee N/A Nibco N/A 710-3-4-3/4 N/A 3/4 in N/A Cast Copper
06441529 N/A Nibco 1/2 Inch (in) Size Tee N/A Nibco N/A 711-5-1/2 N/A 1/2 in N/A Cast Copper
06441530 N/A Nibco 1/2 Inch (in) Size Tee N/A Nibco N/A 711A-1/2 N/A 1/2 in N/A Cast Copper
06441531 N/A Nibco 1-1/4 x 1/2 x 1 Inch (in) Size Tee N/A Nibco N/A 71-1RR-125X5X1 N/A 1-1/4 x 1/2 x 1 in N/A
06441532 N/A Nibco 1-1/4 x 1/2 x 1/2 Inch (in) Size Tee N/A Nibco N/A 71-1RR-125X5X5 N/A 1-1/4 x 1/2 x 1/2 in N/A
06441533 N/A Nibco 1-1/2 x 1/2 x 1-1/4 Inch (in) Size Tee N/A Nibco N/A 71-1RR-15X5X125 N/A 1-1/2 x 1/2 x 1-1/4 in N/A
06441534 N/A Nibco 2-1/2 x 1-1/2 x 1-1/2 Inch (in) Size Tee N/A Nibco N/A 71-1RR-25X15X15 N/A 2-1/2 x 1-1/2 x 1-1/2 in N/A
06441535 N/A Nibco 2-1/2 x 1-1/2 x 2 Inch (in) Size Tee N/A Nibco N/A 71-1RR-25X15X2 N/A 2-1/2 x 1-1/2 x 2 in N/A
06441536 N/A Nibco 2-1/2 x 2-1/2 x 3 Inch (in) Size Tee N/A Nibco N/A 71-1RR-25X25X3 N/A 2-1/2 x 2-1/2 x 3 in N/A
06441537 N/A Nibco 2-1/2 x 1/2 x 2-1/2 Inch (in) Size Tee N/A Nibco N/A 71-1RR-25X5X25 N/A 2-1/2 x 1/2 x 2-1/2 in N/A
06441538 N/A Nibco 2 x 1 x 1-1/2 Inch (in) Size Tee N/A Nibco N/A 711RR-2X1X11/2 N/A 2 x 1 x 1-1/2 in N/A
06441539 N/A Nibco 2 x 2 x 3 Inch (in) Size Tee N/A Nibco N/A 711RR-2X2X3 N/A 2 x 2 x 3 in N/A Cast Copper
06441540 N/A Nibco 2 x 3/4 x 3/4 Inch (in) Size Tee N/A Nibco N/A 711RR-2X3/4X3/4 N/A 2 x 3/4 x 3/4 in N/A
06441541 N/A Nibco 3 x 2-1/2 x 1-1/2 Inch (in) Size Tee N/A Nibco N/A 71-1RR-3X25X15 N/A 3 x 2-1/2 x 1-1/2 in N/A
06441542 N/A Nibco 3 x 2 x 1-1/2 Inch (in) Size Tee N/A Nibco N/A 711RR-3X2X11/2 N/A 3 x 2 x 1-1/2 in N/A
06441543 N/A Nibco 3 x 3 x 4 Inch (in) Size Tee N/A Nibco N/A 711RR-3X3X4 N/A 3 x 3 x 4 in N/A Cast Copper
06441545 N/A Nibco 1 Inch (in) Size Tee N/A Nibco N/A 712-1 N/A 1 in N/A Cast Copper
06441546 N/A Nibco 1/2 Inch (in) Size Tee N/A Nibco N/A 712-1/2 N/A 1/2 in N/A Cast Copper
06441547 N/A Nibco 1/2 x 1/2 x 1/4 Inch (in) Size Tee N/A Nibco N/A 712-1/2X1/2X1/4 N/A 1/2 x 1/2 x 1/4 in N/A
Unit of Measure
1 2 3 4 5