COMPANY HEADER
Print Back
Nibco 3/4 x 1/2 x 1/2 Inch (in) Size Tee (06440813)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Size

Material

06441548 N/A Nibco 1/2 x 1/2 x 3/4 Inch (in) Size Tee N/A Nibco N/A 712-1/2X1/2X3/4 N/A 1/2 x 1/2 x 3/4 in N/A
06441549 N/A Nibco 1/2 x 1/2 x 3/8 Inch (in) Size Tee N/A Nibco N/A 712-1/2X1/2X3/8 N/A 1/2 x 1/2 x 3/8 in N/A
06441550 N/A Nibco 1/4 Inch (in) Size Tee N/A Nibco N/A 712-1/4 N/A 1/4 in N/A Cast Copper
06441551 N/A Nibco 1-1/2 Inch (in) Size Tee N/A Nibco N/A 712-11/2 N/A 1-1/2 in N/A Cast Copper
06441552 N/A Nibco 1-1/2 x 1-1/2 x 1 Inch (in) Size Tee N/A Nibco N/A 712-11/2X11/2X1 N/A 1-1/2 x 1-1/2 x 1 in N/A
06441553 N/A Nibco 1-1/4 Inch (in) Size Tee N/A Nibco N/A 712-11/4 N/A 1-1/4 in N/A Cast Copper
06441554 N/A Nibco 1-1/4 x 1-1/4 x 1 Inch (in) Size Tee N/A Nibco N/A 712-11/4X11/4X1 N/A 1-1/4 x 1-1/4 x 1 in N/A
06441555 N/A Nibco 1-1/4 x 1-1/4 x 1/2 Inch (in) Size Tee N/A Nibco N/A 712-125X125X1/2 N/A 1-1/4 x 1-1/4 x 1/2 in N/A
06441556 N/A Nibco 1-1/4 x 1-1/4 x 3/4 Inch (in) Size Tee N/A Nibco N/A 712-125X125X3/4 N/A 1-1/4 x 1-1/4 x 3/4 in N/A
06441557 N/A Nibco 1-1/2 x 1-1/2 x 1/2 Inch (in) Size Tee N/A Nibco N/A 712-15X15X1/2 N/A 1-1/2 x 1-1/2 x 1/2 in N/A
06441558 N/A Nibco 1-1/2 x 1-1/2 x 3/4 Inch (in) Size Tee N/A Nibco N/A 712-15X15X3/4 N/A 1-1/2 x 1-1/2 x 3/4 in N/A
06441559 N/A Nibco 1 x 1 x 1/2 Inch (in) Size Tee N/A Nibco N/A 712-1X1X1/2 N/A 1 x 1 x 1/2 in N/A Cast Copper
06441560 N/A Nibco 1 x 1 x 3/4 Inch (in) Size Tee N/A Nibco N/A 712-1X1X3/4 N/A 1 x 1 x 3/4 in N/A Cast Copper
06441561 N/A Nibco 2 Inch (in) Size Tee N/A Nibco N/A 712-2 N/A 2 in N/A Cast Copper
06441562 N/A Nibco 2 x 2 x 1 Inch (in) Size Tee N/A Nibco N/A 712-2X2X1 N/A 2 x 2 x 1 in N/A Cast Copper
06441563 N/A Nibco 2 x 2 x 1/2 Inch (in) Size Tee N/A Nibco N/A 712-2X2X1/2 N/A 2 x 2 x 1/2 in N/A Cast Copper
06441564 N/A Nibco 2 x 2 x 3/4 Inch (in) Size Tee N/A Nibco N/A 712-2X2X3/4 N/A 2 x 2 x 3/4 in N/A Cast Copper
06441565 N/A Nibco 3/4 Inch (in) Size Tee N/A Nibco N/A 712-3/4 N/A 3/4 in N/A Cast Copper
06441566 N/A Nibco 3/4 x 1/2 x 3/4 Inch (in) Size Tee N/A Nibco N/A 712-3/4X1/2X3/4 N/A 3/4 x 1/2 x 3/4 in N/A
06441567 N/A Nibco 3/4 x 3/4 x 1 Inch (in) Size Tee N/A Nibco N/A 712-3/4X3/4X1 N/A 3/4 x 3/4 x 1 in N/A
06441568 N/A Nibco 3/4 x 3/4 x 1/2 Inch (in) Size Tee N/A Nibco N/A 712-3/4X3/4X1/2 N/A 3/4 x 3/4 x 1/2 in N/A
06441569 N/A Nibco 3/4 x 3/4 x 3/8 Inch (in) Size Tee N/A Nibco N/A 712-3/4X3/4X3/8 N/A 3/4 x 3/4 x 3/8 in N/A
06441570 N/A Nibco 3/8 Inch (in) Size Tee N/A Nibco N/A 712-3/8 N/A 3/8 in N/A Cast Copper
06441571 N/A Nibco 3/8 x 3/8 x 1/4 Inch (in) Size Tee N/A Nibco N/A 712-3/8X3/8X1/4 N/A 3/8 x 3/8 x 1/4 in N/A
06441572 N/A Nibco 1/2 Inch (in) Size Tee N/A Nibco N/A 712-5-1/2 N/A 1/2 in N/A Cast Copper
Unit of Measure
1 2 3 4 5