Item # |
Item Name |
Manufacturer Part Number |
Size |
Color |
Material |
---|---|---|---|---|---|
06441087 | N/A Nibco 1 Inch (in) Size Thread Flange | N/A 6151H3-1 | N/A 1 in | N/A Black | N/A Polypropylene |
06441089 | N/A Nibco 1-1/2 Inch (in) Size Thread Flange | N/A 6151H3-1-1/2 | N/A 1-1/2 in | N/A Black | N/A Polypropylene |
06441090 | N/A Nibco 1-1/4 Inch (in) Size Thread Flange | N/A 6151H3-1-1/4 | N/A 1-1/4 in | N/A Black | N/A Polypropylene |
06441092 | N/A Nibco 3 Inch (in) Size Thread Flange | N/A 6151H3-3 | N/A 3 in | N/A Black | N/A Polypropylene |
06441094 | N/A Nibco 4 Inch (in) Size Thread Flange | N/A 6151H3-4 | N/A 4 in | N/A Black | N/A Polypropylene |
06441251 | N/A Nibco 2 Inch (in) Size Thread Flange | N/A 6551W3-2 | N/A 2 in | N/A Red | N/A Polyvinylidene Fluoride (PVDF) |
06441378 | N/A Nibco 1 Inch (in) Size Thread Flange | N/A 6651-H3-1 | N/A 1 in | N/A Natural | N/A Polyvinylidene Fluoride (PVDF) |
06441379 | N/A Nibco 1/2 Inch (in) Size Thread Flange | N/A 6651-H3-1/2 | N/A 1/2 in | N/A Natural | N/A Polyvinylidene Fluoride (PVDF) |
06441380 | N/A Nibco 1-1/2 Inch (in) Size Thread Flange | N/A 6651-H3-1-1/2 | N/A 1-1/2 in | N/A Natural | N/A Polyvinylidene Fluoride (PVDF) |
06441381 | N/A Nibco 2 Inch (in) Size Thread Flange | N/A 6651-H3-2 | N/A 2 in | N/A Natural | N/A Polyvinylidene Fluoride (PVDF) |
06441382 | N/A Nibco 3/4 Inch (in) Size Thread Flange | N/A 6651-H3-3/4 | N/A 3/4 in | N/A Natural | N/A Polyvinylidene Fluoride (PVDF) |
06441385 | N/A Nibco 2 Inch (in) Size Thread Flange | N/A 6651-W3-2 | N/A 2 in | N/A Natural | N/A Polyvinylidene Fluoride (PVDF) |