Item # |
Item Name |
Manufacturer Part Number |
Size |
Color |
Material |
---|---|---|---|---|---|
06441182 | N/A Nibco 1-1/2 x 1 Inch (in) Size Red Thread Socket | N/A 651834-1-1/2X1 | N/A 1-1/2 x 1 in | N/A Red | N/A Polyvinylidene Fluoride (PVDF) |
06441183 | N/A Nibco 1 x 1/2 Inch (in) Size Red Thread Socket | N/A 651834-1X1/2 | N/A 1 x 1/2 in | N/A Red | N/A Polyvinylidene Fluoride (PVDF) |
06441184 | N/A Nibco 1 x 3/4 Inch (in) Size Red Thread Socket | N/A 651834-1X3/4 | N/A 1 x 3/4 in | N/A Red | N/A Polyvinylidene Fluoride (PVDF) |
06441185 | N/A Nibco 2 x 1 Inch (in) Size Red Thread Socket | N/A 651834-2X1 | N/A 2 x 1 in | N/A Red | N/A Polyvinylidene Fluoride (PVDF) |
06441186 | N/A Nibco 2 x 1-1/2 Inch (in) Size Red Thread Socket | N/A 651834-2X1-1/2 | N/A 2 x 1-1/2 in | N/A Red | N/A Polyvinylidene Fluoride (PVDF) |
06441187 | N/A Nibco 3/4 x 1/2 Inch (in) Size Red Thread Socket | N/A 651834-3/4X1/2 | N/A 3/4 x 1/2 in | N/A Red | N/A Polyvinylidene Fluoride (PVDF) |
06441318 | N/A Nibco 1-1/2 x 1 Inch (in) Size Natural Thread Socket | N/A 661834-1-1/2X1 | N/A 1-1/2 x 1 in | N/A Natural | N/A Polyvinylidene Fluoride (PVDF) |
06441319 | N/A Nibco 1 x 1/2 Inch (in) Size Natural Thread Socket | N/A 661834-1X1/2 | N/A 1 x 1/2 in | N/A Natural | N/A Polyvinylidene Fluoride (PVDF) |
06441320 | N/A Nibco 1 x 3/4 Inch (in) Size Natural Thread Socket | N/A 661834-1X3/4 | N/A 1 x 3/4 in | N/A Natural | N/A Polyvinylidene Fluoride (PVDF) |
06441321 | N/A Nibco 2 x 1 Inch (in) Size Natural Thread Socket | N/A 661834-2X1 | N/A 2 x 1 in | N/A Natural | N/A Polyvinylidene Fluoride (PVDF) |
06441322 | N/A Nibco 2 x 1-1/2 Inch (in) Size Natural Thread Socket | N/A 661834-2X1-1/2 | N/A 2 x 1-1/2 in | N/A Natural | N/A Polyvinylidene Fluoride (PVDF) |
06441323 | N/A Nibco 3/4 x 1/2 Inch (in) Size Natural Thread Socket | N/A 661834-3/4X1/2 | N/A 3/4 x 1/2 in | N/A Natural | N/A Polyvinylidene Fluoride (PVDF) |