COMPANY HEADER
Print Back
Nibco 1/4 Inch (in) Size Union (03750519)
Unit of Measure
1 2 3 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Size

Material

06441597 N/A Nibco 1 Inch (in) Size Union N/A Nibco N/A 733-1 N/A 1 in N/A Cast Copper
06441598 N/A Nibco 1/2 Inch (in) Size Union N/A Nibco N/A 733-1/2 N/A 1/2 in N/A Cast Copper
06441599 N/A Nibco 1-1/2 Inch (in) Size Union N/A Nibco N/A 733-11/2 N/A 1-1/2 in N/A Cast Copper
06441600 N/A Nibco 1-1/4 Inch (in) Size Union N/A Nibco N/A 733-11/4 N/A 1-1/4 in N/A Cast Copper
06441601 N/A Nibco 2 Inch (in) Size Union N/A Nibco N/A 733-2 N/A 2 in N/A Cast Copper
06441602 N/A Nibco 1 Inch (in) Size Union N/A Nibco N/A 733-2-1 N/A 1 in N/A Cast Copper
06441603 N/A Nibco 1/2 Inch (in) Size Union N/A Nibco N/A 733-2-1/2 N/A 1/2 in N/A Cast Copper
06441604 N/A Nibco 2-1/2 Inch (in) Size Union N/A Nibco N/A 733-21/2 N/A 2-1/2 in N/A Cast Copper
06441605 N/A Nibco 3/4 Inch (in) Size Union N/A Nibco N/A 733-2-3/4 N/A 3/4 in N/A Cast Copper
06441606 N/A Nibco 3 Inch (in) Size Union N/A Nibco N/A 733-3 N/A 3 in N/A Cast Copper
06441607 N/A Nibco 3/4 Inch (in) Size Union N/A Nibco N/A 733-3/4 N/A 3/4 in N/A Cast Copper
06441608 N/A Nibco 3/8 Inch (in) Size Union N/A Nibco N/A 733-3/8 N/A 3/8 in N/A Cast Copper
06441609 N/A Nibco 1 Inch (in) Size Union N/A Nibco N/A 733-3-1 N/A 1 in N/A Cast Copper
06441610 N/A Nibco 1/2 Inch (in) Size Union N/A Nibco N/A 733-3-1/2 N/A 1/2 in N/A Cast Copper
06441611 N/A Nibco 1/4 Inch (in) Size Union N/A Nibco N/A 733-3-1/4 N/A 1/4 in N/A Cast Copper
06441612 N/A Nibco 1-1/2 Inch (in) Size Union N/A Nibco N/A 733-3-11/2 N/A 1-1/2 in N/A Cast Copper
06441613 N/A Nibco 1-1/4 Inch (in) Size Union N/A Nibco N/A 733-3-11/4 N/A 1-1/4 in N/A Cast Copper
06441614 N/A Nibco 2 Inch (in) Size Union N/A Nibco N/A 733-3-2 N/A 2 in N/A Cast Copper
06441615 N/A Nibco 2-1/2 Inch (in) Size Union N/A Nibco N/A 733-3-21/2 N/A 2-1/2 in N/A Cast Copper
06441616 N/A Nibco 3/4 Inch (in) Size Union N/A Nibco N/A 733-3-3/4 N/A 3/4 in N/A Cast Copper
06441617 N/A Nibco 3/8 Inch (in) Size Union N/A Nibco N/A 733-3-3/8 N/A 3/8 in N/A Cast Copper
06441618 N/A Nibco 1 Inch (in) Size Union N/A Nibco N/A 733-4-1 N/A 1 in N/A Cast Copper
06441619 N/A Nibco 1/2 Inch (in) Size Union N/A Nibco N/A 733-4-1/2 N/A 1/2 in N/A Cast Copper
06441620 N/A Nibco 1/4 Inch (in) Size Union N/A Nibco N/A 733-4-1/4 N/A 1/4 in N/A Cast Copper
06441621 N/A Nibco 1-1/2 Inch (in) Size Union N/A Nibco N/A 733-4-11/2 N/A 1-1/2 in N/A Cast Copper
Unit of Measure
1 2 3