COMPANY HEADER
Print Back
Nibco 1/4 Inch (in) Size Union (03750519)
Unit of Measure
1 2 3 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Size

Material

06441622 N/A Nibco 1-1/4 Inch (in) Size Union N/A Nibco N/A 733-4-11/4 N/A 1-1/4 in N/A Cast Copper
06441623 N/A Nibco 2 Inch (in) Size Union N/A Nibco N/A 733-4-2 N/A 2 in N/A Cast Copper
06441624 N/A Nibco 2-1/2 Inch (in) Size Union N/A Nibco N/A 733-4-21/2 N/A 2-1/2 in N/A Cast Copper
06441625 N/A Nibco 3/4 Inch (in) Size Union N/A Nibco N/A 733-4-3/4 N/A 3/4 in N/A Cast Copper
06441626 N/A Nibco 3/8 Inch (in) Size Union N/A Nibco N/A 733-4-3/8 N/A 3/8 in N/A Cast Copper
06441627 N/A Nibco 5/8 Inch (in) Size Union N/A Nibco N/A 733-5/8 N/A 5/8 in N/A Cast Copper
06441729 N/A Nibco 1/2 Inch (in) Size Union N/A Nibco N/A 9256800PC N/A 1/2 in N/A
Unit of Measure
1 2 3